Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17
Layer N Banner

Compact Low Differential Pressure Switches

1800-SERIES

Compact Low Differential Pressure Switches | 1800-SERIES

Compact Low Differential Pressure Switches

111,74 1823-0

CE
  • Compact size and repeatability provide a high-value switch for many industrial applications
  • Designed for panel and wall mounting to easily meet mounting requirements in most industrial settings
  • Pressure ranges from 0.07 in w.c. to 85 in w.c. make this switch suitable for a wide range of applications
Interrupteurs de pression - Voir Les Produits Associés

Déscription

Essential for industrial environments, the Series 1800 Low Differential Pressure Switch for general industrial service combines small size and low price with 2% repeatability for all but the most demanding applications. Set point adjustment inside the mounting stud permits mounting the switch on one side of a wall or panel with adjustment easily accessible on the opposite side. UL and CSA listed, and FM approved.
CAUTION: FOR USE ONLY WITH AIR OR COMPATIBLE GASES.

Product Applications

Process applications
Mechanical equipment control

Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
1823-0
111,74
Stock: 3 semaines
 
Differential pressure switch, range 0.15-.5" w.c., approx. deadband @ min. set point 0.06, approx. deadband @ max. set point 0.06.
1823-00
117,13
Stock: 3 semaines
 
Differential pressure switch, range 0.07-0.22" w.c., approx. deadband @ min. set point 0.05, approx. deadband @ max. set point 0.05.
1823-1
111,74
Stock: 3 semaines
 
Differential pressure switch, range 0.3-1.0" w.c., approx. deadband @ min. set point 0.08, approx. deadband @ max. set point 0.08.
1823-10
111,74
Stock: 3 semaines
 
Differential pressure switch, range 2.0-10" w.c., approx. deadband @ min. set point 0.18, approx. deadband @ max. set point 0.45.
1823-2
111,74
Stock: 3 semaines
 
Differential pressure switch, range 0.5-2.0" w.c., approx. deadband @ min. set point 0.10, approx. deadband @ max. set point 0.12.
1823-20
111,74
Stock: 3 semaines
 
Differential pressure switch, range 3-22" w.c., approx. deadband @ min. set point 0.35, approx. deadband @ max. set point 0.70.
1823-40
111,74
Stock: 3 semaines
 
Differential pressure switch, range 5-44" w.c., approx. deadband @ min. set point 0.56, approx. deadband @ max. set point 1.10.
1823-5
111,74
Stock: 3 semaines
 
Differential pressure switch, range 1.5-5.0" w.c., approx. deadband @ min. set point 0.14, approx. deadband @ max. set point 0.28.
1823-80
111,74
Stock: 3 semaines
 
Differential pressure switch, range 9-85" w.c., approx. deadband @ min. set point 1.30, approx. deadband @ max. set point 3.0.
1824-0
111,74
Stock: 3 semaines
 
Differential pressure switch, range 0.15-.5" w.c., approx. deadband @ min. set point 0.06, approx. deadband @ max. set point 0.06. No Conduit
1824-1
111,74
Stock: 3 semaines
 
Differential pressure switch, range 0.3-1.0" w.c., approx. deadband @ min. set point 0.08, approx. deadband @ max. set point 0.08. No Conduit
1824-10
111,74
Stock: 3 semaines
 
Differential pressure switch, range 2.0-10" w.c., approx. deadband @ min. set point 0.18, approx. deadband @ max. set point 0.45. No Conduit
1824-2
111,74
Stock: 3 semaines
 
Differential pressure switch, range 0.5-2.0" w.c., approx. deadband @ min. set point 0.10, approx. deadband @ max. set point 0.12. No Conduit
1824-20
111,74
Stock: 3 semaines
 
Differential pressure switch, range 3-22" w.c., approx. deadband @ min. set point 0.35, approx. deadband @ max. set point 0.70. No Conduit
1824-40
111,74
Stock: 3 semaines
 
Differential pressure switch, range 5-44" w.c., approx. deadband @ min. set point 0.56, approx. deadband @ max. set point 1.10. No Conduit
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.