Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17
Layer N Banner

1, 2, and 3 Pen Strip Chart Recorders, 10" Chart, 12 peeds, 12 Input Spans
Discontinued Product

555, 585, & 595

1, 2, and 3 Pen Strip Chart Recorders, 10

Garantie 1 an
  • 1-, 2- and 3-Pen
  • 22 Chart Speeds
  • 12 Input Spans
  • 1 mV to 50 Volts-Variable Attenuator
  • 0.5 Second Pen Response Crystal Controlled Stepper Chart Drive
  • Pulse-Modulated Servo System

Déscription

The RD555/585/595 Series Recorders have been discontinued, please review the RD45A and RD46A Series or the RD3720 Series as possible substitutes or consult OMEGA's Temperature Engineering Department for other options.

These three laboratory recorders are the newest and most dramatic improvements in the line of intelligently priced recorders. Every possible feature has been included in these versatile recorders to provide the user with optimum flexibility, accuracy, and long-term reliability. In addition to the features listed above, these units offer:
• Electronic "servo kill"
• Remote chart programming (TTL)
• Zero switch
• 100% suppression (overranging)
• Maximum limit of error less than 0.5%

All the performance and quality you could ask for!

For complete product specifications see the Related Links section at the bottom of this page.

NOTE: Product is Discontinued
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
555
Consultez le Service de ventes  
Stock: 
 
 
One-pen recorder, 250 mm (10")
585
Consultez le Service de ventes  
Stock: 
 
 
Two-pen recorder, 250 mm (10")
595
Consultez le Service de ventes  
Stock: 
 
 
Three-pen recorder, 250 mm (10")
0100-0025
275.48
Stock: 1 semaine
 
6 rolls chart papper, 100 grid, 30 m (98') long
0100-0105
73.91
Stock: 1 semaine
 
Short nib pen, blue, disposible (6 pack) - 555 or 585 (Short Nib)
0100-0106
73.21
Stock: 1 semaine
 
Short nib pen, red, disposible (6 pack) - 555 or 585 (Short Nib)
0100-0107
75.73
Stock: 11 semaines
 
Short nib pen, black, disposible (6 pack) - 555 or 585 (Short Nib)
0100-0108
73.91
Stock: 1 semaine
 
Short nib pen, green, disposible (6 pack) - 555 or 585 (Short Nib)
0100-0109
73.91
Stock: 1 semaine
 
Long nib pen, blue, disposible (6 pack) - 585 Only (Long Nib)
0100-0110
94.40
Stock: 1 semaine
 
Long nib pen, red, disposible (6 pack) - 585 Only (Long Nib)
0100-0111
73.91
Stock: 11 semaines
 
Long nib pen, black, disposible (6 pack) - 585 Only (Long Nib)
0100-0112
73.91
Stock: 1 semaine
 
Long nib pen, green, disposible (6 pack) - 585 Only (Long Nib)
0100-0105
73.91
Stock: 1 semaine
 
Short nib pen, blue, disposible (6 pack) - 595 Only
0100-0106
73.21
Stock: 1 semaine
 
Short nib pen, red, disposible (6 pack) - 595 Only
0100-0131
73.91
Stock: 1 semaine
 
Medium nib pen, black, disposible (6 pack) - 595 Only
0100-0132
93.52
Stock: 1 semaine
 
Long nib pen, green, disposible (6 pack) - 595 Only
Tous les Montants indiqués Dans EUR
Notez: Each instrument is shipped with one roll of chart paper, one pen per input channel, and one instruction manual. Electronic event marker is standard on channel 1 .
Works with Thermocouples! Use 1, 2, 5, 10, 20 or 50 mV range and a cold junction compensator or digital instrument with analog option.
We noticed you are from the US. Visit your local site for regional offers and live support.