Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17
Layer N Banner

Conductivity or Resistivity Meter and Transmitter

CDTX441

Conductivity or Resistivity Meter and Transmitter | CDTX441

Conductivity or Resistivity Meter and Transmitter

2 ans de garantie
  • Analyzer/Transmitter
  • Self-Guided Menu
  • Auto-Range Scale
  • Automatic Calibration and Check
  • Recognizes Standard and Cell
  • Programmable Transmitter Output
  • IP68 (NEMA 7X)
  • Intrinsically Safe Electronics

Déscription

The CDTX441 conductance/resistance analyzer is designed for online monitoring of process solutions and water applications. Applications include: waste water treatment, power plants, thermo electric plants, pharmaceutical, photographic industries and soft drinks industries. The menus are self guiding with simple three button programming. The transmitter output is also programmable from the keypad eliminating the need for potentiometer or dip-switch settings. The calibration function automatically recognizes the cell used and the buffer solution resulting in a simple and straight forward system calibration. Tough body construction in cast aluminum, finished with electrostatic epoxy paint. The enclosure has an IP68 (NEMA 7X) rating and Intrinsically Safe electronics inside. The 4 to 20 mA analog output has galvanic isolation of 2000 Vac (by opto coupler) and line resistance of 50Ω. The meter can be installed on a flat surface or on a 51 mm (2") tube.

SPECIFICATIONS
Housing: Cast aluminum (SAE323)
Finish: Electrostatic epoxy paint
Case: NEMA 7X (IP68)
Power: 24 Vdc @ 3.5 W
Operating Temperature: 5 to 40°C
Relative Humidity: 20 to 80%
Display: 2 lines x 16 characters LCD with 3 key programming
Weight: 2.2 Kg (3.0 lb)
Conductivity Range: 0.01uS/cm to 100mS/cm
Resistivity Range: 50Ω to infinity
Thermo Compensator: NTC-R typical 5Ω @ 25°C (77°F)
Analog Output: 4 to 20 mA
Optical Galvanic Isolation: 2000 Vac
Line Resistance: 500Ω

Cells
CDE-440-001:
    Range: 0.01uS to 2mS in SS, K = 0.01, 0 to 100°C (32 to 212°F), 10Kgf/cm2
    Insertion Length: 54 mm (2.1") (316 SS)
    Thread: ¾NPT (316 SS)
CDE-440-01:
    Range: 0.1uS to 20mS, K = 0.1, 0 to 130°C (32 to 266°F), 10Kgf/cm2
    Insertion Length: 42 mm (1.7") (316 SS)
    Thread: ¾NPT (316 SS)
CDE-440-1:
    Range: 0.1uS to 100mS, K = 1, 0 to 130°C (32 to 266°F), 10Kgf/cm2
    Insertion Length: 60 mm (2.4") (316 SS)
    Thread: ¾NPT (316 SS)
CDE-440-5:
    Range: 1uS to 150mS, K = 5, 0 to 130°C (32 to 266°F), 10Kgf/cm2
    Insertion Length: 60 mm (2.4") (PVDF)
    Thread: ¾NPT (316 SS)
CDE-440-01T:
    Range: 0.1uS to 20mS, K = 0.1, 0 to 200°C (32 to 392°F), 10Kgf/cm2
    Insertion Length: 90 mm (3.5") (316 SS)
    Thread: ¾NPT (316 SS)
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
CDTX441
Consultez le Service de ventes  
Stock: 
 
 
Conductivity/resistivity meter and transmitter
CDE-440-001
682.76
Stock: 9 semaines
 
Conductivity sensor K = 0.01, 0.01µs to 2 ms
CDE-440-01
682.76
Stock: 9 semaines
 
Conductivity sensor K = 0.1, 0.1 µs to 20 ms
CDE-440-1
728.96
Stock: 9 semaines
 
Conductivity sensor K = 1, 0.1 µs to 100 ms
CDE-440-5
740.86
Stock: 9 semaines
 
Conductivity sensor K = 5, 1 µs to 150 ms
CDE-440-01T
966.00
Stock: 9 semaines
 
Conductivity sensor K = 0.1 heavy duty, 0.1 to 20 ms
Accessories
CDSA-10
€82.58
Stock: 1 semaine
 
10 micromho calibration solution 940 ml (1qt)
CDSA-45
€21.43
Stock: 2 semaines
 
45 micromho calibration solution 940 ml (1qt)
CDSA-450
€21.43
Stock: 1 semaine
 
450 micromho calibration solution 940 ml (1qt)
CDSA-1500
€21.43
Stock: 1 semaine
 
1500 micromho calibration solution 940 ml (1qt)
CDSA-4500
€21.43
Stock: 1 semaine
 
4500 micromho calibration solution 940 ml (1qt)
CDSA-45000
€21.84
Stock: 1 semaine
 
45000 micromho calibration solution 940 ml (1qt)
Tous les Montants indiqués Dans EUR
Notez: Comes with 316SS hardware for mounting the display on a 51 mm (2") tube or wall, power cable and operator’s manual. Sensor sold separately.
Exemple de commande: (1) CDE-440-1 Conductivity sensor K = 1.0, €728.96  plus (1) CDSA-1500 1500 micromho calibration solution, €21.43 , €728.96 + 21.43 = €750.39
We noticed you are from the US. Visit your local site for regional offers and live support.