Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17
Layer N Banner

High Speed Data Acquisition Board for IBMAT and Compatible Computers
Discontinued Product

DAQ-1200

High Speed Data Acquisition Board for IBMAT and Compatible Computers 
Discontinued Product | DAQ-1200

Garantie 1 an
  • Up to 400 KHz Sample/sec with DAQ-1200.
  • 12 Bit Resolution
  • 16 Single-Ended or Eight Differential Analog Channels, Software Configurable
  • 32-Bit Digital I/O, Two 12-Bit D/A, and One 16-Bit Counter/Timer
  • Pro Signal Conditioner Link
  • Software Programmable Gain Compatible with the Signal

Déscription

The DAQ-1200 is no longer available. Please see the OME-PCI-1202 as a possible PCI alternative or contact our Data Acquisition department.

OMEGA’s DAQ-1200 Series is a mid-range data acquisition system with12-bit analog input, 32-bit digital O, two channels of D/A, and one 16- bit programmable timer/counter. The maximum sampling rate is 400 KHz.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
DAQ-1201
Consultez le Service de ventes  
Stock: 
 
 
400 KHz data acquisition board with gains of 1, 10, 100 & 1000 and scan list FIFO
DAQ-1202
Consultez le Service de ventes  
Stock: 
 
 
400 KHz data acquisition board with gains of 1, 2, 4 & 8 and scan list FIFO
UIO-37
Consultez le Service de ventes  
Stock: 
 
 
Terminal strip, can be used for main or auxiliary connector. Requires CP-DAQ cable
CP-DAQ
Consultez le Service de ventes  
Stock: 
 
 
D37 male to D37 female shielded cable
Tous les Montants indiqués Dans EUR
Notez: Comes with complete operator’s manual and driver software.

Manuels de Produit:

Télécharger DAQ1200 operator's manual
Télécharger Daqdrive Supplemental manual
We noticed you are from the US. Visit your local site for regional offers and live support.