Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17
Layer N Banner

Dual Channel RS-232 PCMCIA Card

DSP-100

Dual Channel RS-232 PCMCIA Card | DSP-100

Dual Channel RS-232 PCMCIA Card

Garantie 1 an
  • PCMCIA PC Card Standard Specification 2.1 Compliant
  • Client Software Driver for DOS (PCMCIA Card Services Specification 2.1 Compatible)
  • “Hot-Swapping” Supported (Insertion and Removal of DSP-100 While System is Powered Up)
  • Selectable and Shareable Interrupt (IRQ 3-7, 9-12, 14, 15)
  • Selectable I/O Base Address

Déscription

The DSP-100 is a dual channel RS-232 asynchronous serial adapter PCMCIA card which is PC Card Specification 2.1 compliant. The DSP-100 inserts into one Type II (5 mm) PCMCIA socket and provides two asynchronous RS-232 serial ports. These two serial ports are implemented with 16550 UARTs; this will allow the DSP-100 to be used in multitasking environments and for applications involving high data rates. The DSP-100 is accessed through standard D-9 connectors. Users may select the particular I/O address space at which the DSP-100 is to be located. The two serial ports of the DSP-100 may be configured at either the standard COM port I/O address locations or in a 16-byte continuous I/O address block. Also, the DSP-100 may be configured at any one interrupt level. An interrupt status register is provided for determining the serial port which was the source of the generated interrupt. Since the two serial ports must share one hardware interrupt level, an enhanced serial device driver is provided for Windows 3.1. The driver will allow two serial ports to share one hardware interrupt level. A configuration file is also provided for operation under Windows 95. In addition, a PCMCIA Card Services Version 2.1 compliant client driver for DOS is provided which will provide for automatic configuration of the DSP-100 upon each card insertion. This will permit the DSP-100 to be “hot-swapped”. The DSP-100 will be automatically configured upon each card insertion. A separate enabler program is provided for the configuration of the DSP-100 for those who wish to run the card without card and socket services installed.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
DSP-100
Consultez le Service de ventes  
Stock: 
 
 
Dual Channel RS232 PCMCIA card
Tous les Montants indiqués Dans EUR
Notez: Comes with complete user’s manual and PCMCIA configuration/driver software on CD ROM. Also includes PCMCIA card to dual 9 pin connector cable.
We noticed you are from the US. Visit your local site for regional offers and live support.