Discontinued

GTM-7421 and GTM-7425

GTM-7421_GTM-7425 Discontinued
 | GTM-7421 and GTM-7425

GTM-7421_GTM-7425 Discontinued

  • Excellent for Estimating Intergraduations
  • Two Styles Available - Hand Lens and Clip-on Lens

Déscription

Magnifiers
Two types of magnifiers are available: a reading lens that clips onto the thermometer and a hand lens. The 3" plastic magnifier clips directly onto the thermometer and provides a useful reading aid. The handheld lens is 21/4" long by 1" in diameter. The focal length is 3", field diameter is 3/4", magnification is 6x. This lens is excellent for estimating intergraduations.
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.