Quick Disconnect Thermocouples with Removable Standard Size Connectors

(*)IN and (*)SS

Quick Disconnect Thermocouples with Removable Standard quick Connectors | (*)IN and (*)SS

  • Made With Class 1 Tolerance Mineral Insulated Cable
  • Probes Individually Pressure & Insulation Tested
  • Choice of Stainless Steel, Inconel or SuperOMEGACLAD™XL Sheaths
  • Standard Size Thermocouple quick connectors
  • Mating Socket with Cable Clamp Included
  • Diameters from 1.5 to 6mm
  • Connector Body Rated to 220°C
  • Mating Connector with Cable Clamp sold separately
Thermocouples - Voir Les Produits Associés

Déscription

Click on this link if you need more information about Thermocouple probes.

OMEGA™ quick disconnect thermocouple probes are manufactured from class 1 tolerance mineral insulated (MI) cable and can be formed to shape to suit many different applications. They are terminated with a standard size, round-pin, colour-coded thermocouple quick connectors. The mating socket and a cable clamp are included in the price.

Thermocouple
Alloy
Sheath Dia.
mm
Model No.
300 mm Length
Model No.
450 mm Length
Model No.
600 mm Length
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1.5
3.0
4.5
6.0
CASS-IM15(*)-300
CASS-IM30(*)-300
CASS-IM45(*)-300
CASS-IM60(*)-300
CASS-IM15(*)-450
CASS-IM30(*)-450
CASS-IM45(*)-450
CASS-IM60(*)-450
CASS-IM15(*)-600
CASS-IM30(*)-600
CASS-IM45(*)-600
CASS-IM60(*)-600
K
CHROMEGA™-ALOMEGA™
Inconel Sheath
1.5
3.0
4.5
6.0
CAIN-IM15(*)-300
CAIN-IM30(*)-300
CAIN-IM45(*)-300
CAIN-IM60(*)-300
CAIN-IM15(*)-450
CAIN-IM30(*)-450
CAIN-IM45(*)-450
CAIN-IM60(*)-450
CAIN-IM15(*)-600
CAIN-IM30(*)-600
CAIN-IM45(*)-600
CAIN-IM60(*)-600
K
CHROMEGA™-ALOMEGA™
SuperOMEGACLAD™XL Sheath
1.5
3.0
4.5
6.0
CAXL-IM15(*)-300
CAXL-IM30(*)-300
CAXL-IM45(*)-300
CAXL-IM60(*)-300
CAXL-IM15(*)-450
CAXL-IM30(*)-450
CAXL-IM45(*)-450
CAXL-IM60(*)-450
CAXL-IM15(*)-600
CAXL-IM30(*)-600
CAXL-IM45(*)-600
CAXL-IM60(*)-600
T
COPPER-CONSTANTAN
304 SS Sheath
1.5
3.0
4.5
6.0
CPSS-IM15(*)-300
CPSS-IM30(*)-300
CPSS-IM45(*)-300
CPSS-IM60(*)-300
CPSS-IM15(*)-450
CPSS-IM30(*)-450
CPSS-IM45(*)-450
CPSS-IM60(*)-450
CPSS-IM15(*)-600
CPSS-IM30(*)-600
CPSS-IM45(*)-600
CPSS-IM60(*)-600
J
IRON-CONSTANTAN
304 SS Sheath
1.5
3.0
4.5
6.0
ICSS-IM15(*)-300
ICSS-IM30(*)-300
ICSS-IM45(*)-300
ICSS-IM60(*)-300
ICSS-IM15(*)-450
ICSS-IM30(*)-450
ICSS-IM45(*)-450
ICSS-IM60(*)-450
ICSS-IM15(*)-600
ICSS-IM30(*)-600
ICSS-IM45(*)-600
ICSS-IM60(*)-600
N
OMEGALLOY™-NICROSIL-NISIL
Inconel Sheath
1.5
3.0
4.5
6.0
NNIN-IM15(*)-300
NNIN-IM30(*)-300
NNIN-IM45(*)-300
NNIN-IM60(*)-300
NNIN-IM15(*)-450
NNIN-IM30(*)-450
NNIN-IM45(*)-450
NNIN-IM60(*)-450
NNIN-IM15(*)-600
NNIN-IM30(*)-600
NNIN-IM45(*)-600
NNIN-IM60(*)-600
N
OMEGALLOY™-NICROSIL-NISIL
SuperOMEGACLAD™XL Sheath
1.5
3.0
4.5
6.0
NNXL-IM15(*)-300
NNXL-IM30(*)-300
NNXL-IM45(*)-300
NNXL-IM60(*)-300
NNXL-IM15(*)-450
NNXL-IM30(*)-450
NNXL-IM45(*)-450
NNXL-IM60(*)-450
NNXL-IM15(*)-600
NNXL-IM30(*)-600
NNXL-IM45(*)-600
NNXL-IM60(*)-600
*Specify junction type: E (Exposed), G (Grounded) or U (Ungrounded/Insulated).


Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
CAIN-IM60U-600
Consultez le Service de ventes  
Stock: 
 
 
Quick Disconnect thermocouple Probe, Type K , Insulated Junction, Inconel 600 Sheath, 6mm O.D., 600mm Long
CASS-IM30U-300
61.30
Stock: 5 semaines
 
Quick Disconnect thermocouple Probe, Type K , Insulated Junction, 304 SS Sheath, 3mm O.D., 300mm Long
CASS-IM30U-150
60.83
Stock: 5 semaines
 
Quick Disconnect thermocouple Probe, Type K , Insulated Junction, 304 SS Sheath, 3mm O.D., 150mm Long
CASS-IM60U-150
80.53
Stock: 5 semaines
 
Quick Disconnect thermocouple Probe, Type K , Insulated Junction, Inconel 600 Sheath, 6mm O.D., 150mm Long
CASS-IM60U-400
76.43
Stock: 5 semaines
 
Quick Disconnect thermocouple Probe, Type K , Insulated Junction, Inconel 600 Sheath, 6mm O.D., 400mm Long
Tous les Montants indiqués Dans EUR
Exemple de commande: (1) CASS-IM30U-450 Quick Disconnect thermocouple probe, Type K, Insulated Junction, 304 SS sheath, 3mm O.D., 450mm Long, €58.83

 Constructeur de référence

Construisez votre numéro de pièce ci-dessous
Descriptions des options de:


(1) Thermocouple Type Select:
CA pour K type
IC pour J type
CP pour T type
NN pour N type (Inconel or SuperOMEGACLAD™XL sheath only)
CX pour E type

(2) Sheath Material Select:
SS pour Stainless steel
IN pour Inconel
XL pour SuperOMEGACLAD™XL

(3) Sheath Diameter Select:
15 pour 1.5mm
30 pour 3.0mm
45 pour 4.5mm
60 pour 6.0mm

(4) Thermocouple Junction Select:
U pour Insulated/Ungrounded
G pour Grounded
E pour Exposed

(5) Sheath Length Select:
300 pour 300mm
450 pour 450mm
600 pour 600mm
Notez: Toutes les combinaisons peuvent ne pas être valables, vérifiez la fiche technique pour les références valables.
We noticed you are from the US. Visit your local site for regional offers and live support.