High Stability, SuperOMEGACLAD™XL Thermocouple Probes - Quick Disconnect Probes with Standard Size Plug

KQXL and NQXL

High Stability, SuperOMEGACLAD™XL Thermocouple Probes - Quick Disconnect Probes with Standard Size Plug | KQXL and NQXL

71,88 KQXL-IM30U-300

  • For Use Up to 1335°C
  • Excellent Long Term Stability at High Temperatures
  • Low Thermal Drift
  • Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance
  • Excellent Oxidation, Carburisation and Chlorination Resistance
  • Made from Class 1 Tolerance MI Cable
  • Probes Individually Pressure and Insulation Tested
  • Mating Connector and Cable Clamp sold separately
Thermocouples - Voir Les Produits Associés

Déscription

Find how Thermocouple probes work on this link.



Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatures as compared to conventional Inconel and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega offers probes in a variety of styles.
See the Related Links section at the bottom of this page for addtional models.


Metric Dimensions
Alloy/IEC
Colour Code
Sheath Dia.
mm
Model Number
K
CHROMEGA™-ALOMEGA™
XL Sheath
1.5
3.0
4.5
6.0
KQXL-IM15[*]-[**]
KQXL-IM30[*]-[**]
KQXL-IM45[*]-[**]
KQXL-IM60[*]-[**]
N
OMEGA-P™-OMEGA-N™
XL Sheath
1.5
3.0
4.5
6.0
NQXL-IM15[*]-[**]
NQXL-IM30[*]-[**]
NQXL-IM45[*]-[**]
NQXL-IM60[*]-[**]
[*]Specify junction type: G (Grounded), E (Exposed), or U (Insulated).
[**]Specify Length in mm: 150, 300

Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
Common part numbers are shown below. For additional configurations see the Part Number Builder below this table.
KQXL-IM15G-300
50.72
Stock: 5 semaines
 
K thermocouple probe, 1.5 mm diameter, grounded junction, 300mm length
KQXL-IM15U-300
38.90
Stock: 5 semaines
 
K thermocouple probe, 1.5 mm diameter, insulated junction, 300mm length
KQXL-IM30G-300
52.46
Stock: 5 semaines
 
K thermocouple probe, 3.0 mm diameter, grounded junction, 300 mm length
KQXL-IM30U-450
59.17
Stock: En stock
 
K thermocouple probe, 3.0 mm diameter, insulated junction, 450mm length
KQXL-IM45U-300
59.17
Stock: 5 semaines
 
K thermocouple probe, 4.5 mm diameter, insulated junction, 300mm length
KQXL-IM60U-450
81.69
Stock: 5 semaines
 
K thermocouple probe, 6.0 mm diameter, insulated junction, 450mm length
KQXL-IM60U-600
85.36
Stock: 1 semaine
 
K thermocouple probe, 6.0 mm diameter, insulated junction, 600mm length
NQXL-IM15G-450
57.62
Stock: 5 semaines
 
N thermocouple probe, 1.5 mm diameter, grounded junction, 450mm length
Tous les Montants indiqués Dans EUR
Exemple de commande: (1) NQXL-IM60U-300 Type N Calibration, Super OMEGACLAD XL Probe, 6.0 mm dia., insulated junction, 300 mm length, standard connectors., €70.90

 Constructeur de référence

Construisez votre numéro de pièce ci-dessous
Descriptions des options de:


(1) Thermocouple Calibration Select:
K pour K thermocouple
N pour N thermocouple

(2) Probe Diameter Select:
15 pour 1.5 mm
30 pour 3.0 mm
45 pour 4.5 mm
60 pour 6.0 mm

(3) Junction Style (see note above for help selecting junction style) Select:
U pour insulated junction
G pour grounded junction
E pour exposed junction

(4) Probe Length Select:
300 pour 300 mm length
450 pour 450 mm length
Notez: Toutes les combinaisons peuvent ne pas être valables, vérifiez la fiche technique pour les références valables.
We noticed you are from the US. Visit your local site for regional offers and live support.