€1 388,48 19VD1
Déscription
The Proximity™ Series Mark Position Indicators/Switches/Transmitters are a line of position indicators with a selection of various output options. A magnetic drive that completely seals the switch compartment from the atmosphere for maximum leak protection is utilized in the Mark 1. The units are purchased for either direct drive applications, such as rotary valves or lever drive applications, such as linear valves. Adjustable visual indicator on direct drive units that displays OPEN/CLOSED status and degrees.