High Stability, SuperOMEGACLAD™XL Thermocouple Probes- Industrial Head Probe Assemblies

NB-CAXL and NB-NNXL

High Stability, SuperOMEGACLAD™XL Thermocouple Probes- Industrial Head Probe Assemblies | NB-CAXL and NB-NNXL

  • Super Accurate, Super Stable, Super Value
  • For Use Up to 1335°C
  • Excellent Long Term Stability at High Temperatures
  • Low Thermal Drift
  • Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance
  • Excellent Oxidation, Carburisation and Chlorination Resistance
  • Made from Class 1 Tolerance MI Cables
  • R½ (½"BSPT) Process fitting standard. Other sizes and parallel threads available
  • Probes Individually Pressure and Insulation Tested
Thermocouples - Voir Les Produits Associés

Déscription



Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatures as compared to conventional Inconel and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega offers probes in a variety of styles.
See the Related Links section at the bottom of this page for other models.


Industrial Head with Probe in  Super OMEGACLAD™ XL Sheaths
IEC Colour Code Sheath
Dia.
(mm)
Model Number
K
CHROMEGA™-ALOMEGA™
Super OMEGACLAD™ XL Sheath
1.5
3.0
4.5
6.0
NB(†)-CAXL-IM15(*)-(**)
NB(†)-CAXL-IM30(*)-(**)
NB(†)-CAXL-IM45(*)-(**)
NB(†)-CAXL-IM60(*)-(**)
N
OMEGA-P™-OMEGA-N™
Super OMEGACLAD™ XL Sheath
1.5
3.0
4.5
6.0
NB(†)-NNXL-IM15(*)-(**)
NB(†)-NNXL-IM30(*)-(**)
NB(†)-NNXL-IM45(*)-(**)
NB(†)-NNXL-IM60(*)-(**)
(†) Specify Head Style.  11 (NB11, Dimensions of C = 62 mm, H = 64 mm)), 12 (NB12, Dim. of C = 82 mm, H = 87 mm)).
(*) Specify junction type: G (Grounded), E (Exposed), U (Insulated).
(**) Specify Length in millimetres: 150 mm, 300 mm, or 600 mm. Includes approx. 12 mm allowance for tapered thread.
Ordering Example: NB11-CAXL-IM60G-300 Industrial Head Probe, NB1 Style Head, Type K (CHROMEGA™-ALOMEGA™) SUPER OMEGACLAD™ XL sheath, 6 mm O.D.,grounded junction, 300 mm length. 


Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
NB12-CAXL-IM60U-150
109.00
Stock: 5 semaines
 
K thermocouple probe with NB12 style head, 6 mm diameter, insulated junction, 150mm length. R½ Process fitting (½"BSPT)
NB12-CAXL-IM60U-300
97.49
Stock: 5 semaines
 
K thermocouple probe with NB12 style head, 6 mm diameter, insulated junction, 300mm length. R½ Process fitting (½"BSPT)
NB6-CAXL-IM60U-500
122.93
Stock: 5 semaines
 
K thermocouple probe with NB6 style head,6 mm diameter, insulated junction, 500 mm length. R½ Process fitting (½"BSPT)
NB11-CAXL-IM60U-500
125.59
Stock: 5 semaines
 
K thermocouple probe with NB11 style head,6 mm diameter, insulated junction, 500 mm length. R½ Process fitting (½"BSPT)
NB11-NNXL-IM60U-300
110.68
Stock: 5 semaines
 
N thermocouple probe with NB11 style head, 6 mm diameter, insulated junction, 300mm length. R½ Process fitting (½"BSPT)
Tous les Montants indiqués Dans EUR
Exemple de commande: (1) NB12-CAXL-IM60U-300 Industrial Head style NB12 with 300 mm long, 6.0 mm dia. Super OMEGACLAD XL sheath, insulated junction, Type K calibration., €97.49

 Constructeur de référence

Construisez votre numéro de pièce ci-dessous
Descriptions des options de:


(1) Protection head type Select:
5 pour NB5 Cast Iron screw-top IP67
6 pour NB6 DIN form B IP53
9 pour NB9 Nylon glass fibre screw-top IP65
11 pour NB11 Miniature screw-top aluminium alloy IP68
12 pour NB12 Screw-top aluminium alloy IP68

(2) Thermocouple Calibration Select:
CA pour K thermocouple
NN pour N thermocouple

(3) Probe Diameter Select:
15 pour 1.5 mm
30 pour 3.0 mm
45 pour 4.5 mm
60 pour 6.0 mm

(4) Junction Style (see note above for help selecting junction style) Select:
G pour grounded junction
U pour insulated junction
E pour exposed junction

(5) Probe Length Select:
300 pour 300mm length
500 pour 500 mm length
Notez: Toutes les combinaisons peuvent ne pas être valables, vérifiez la fiche technique pour les références valables.
We noticed you are from the US. Visit your local site for regional offers and live support.