€879,77 OM-CP-ULTRASHOCK-5
Déscription
The OM-CP-ULTRASHOCK series has been discontinued. Please see the OM-CP-SHOCK-SERIES as a possible alternative or contact our Sales department.The OM-CP-ULTRASHOCK
is a battery powered, stand alone
temperature, pressure, humidity
and 3-axis shock recorder.
The OM-CP-ULTRASHOCK
measures and records temperature,
pressure and humidity at the
selected reading rates, while
shock is recorded as the peak
acceleration levels over the same
interval.
The OM-CP-ULTRASHOCK
is specifically designed for
documenting dynamic environments
such as moving vehicles, trucks,
containers, ships, etc. The device
is also valuable in characterising
environments such as production
and assembly lines of delicate
electronics, IC fabrication,
communications and computer
components.
This compact, portable, easy to use
device will measure and record up
to 174,762 measurements per
channel. The storage medium is
non-volatile solid state memory,
providing maximum data security
even if the battery becomes
discharged. The device can be
started and stopped directly from
your computer and it’s small size
allows it to fit almost anywhere.
The OM-CP-ULTRASHOCK
makes data retrieval quick
and easy. Simply plug it into an
empty USB port and our
user-friendly software does the rest.
Accelerometer Type: MEMS semiconductor Temperature Sensor: Semiconductor Range: -20 to 60°C (-4 to 140°F) Resolution: 0.1°C Accuracy: ±0.5°C (0 to 50°C) Humidity Sensor: Capacitive Polymer Range: 5 to 95% RH Accuracy: ±3% RH (±2% RH typical at 25°C) Resolution: 0.1% RH Specified Accuracy Range: 10 to 40°C (10 to 80% RH) Pressure Sensor: Semiconductor strain gage Accuracy: +1.0% FSR 25°C; +0.2% typical Resolution: 0.002 psia Range: 0 to 30 psia Sampling Rate: 1.953 ms/512 Hz Frequency Response: 0 to approx. 400 Hz |
Recording Interval: 64 Hz to 5 minutes for shock, software selectable; temperature, pressure & RH sampled approx every 2 sec at intervals <2 sec, otherwise sampled at reading rate Memory: 174,762 readings per channel (1,572,858 total readings) Data Format: Date and time stamped gravities (3-axis), temperature (°C, °F, K, °R); %RH, mg/ml water vapour concentration; pressure (psia, inHg, mmHg, bar, atm, Torr, Pa, kPa, MPa, altitude Real Time Recording: May be used with PC to monitor and record instantaneous acceleration in real time (1 sec or slower reading rate, not possible during logging) Start Modes: Software programmable immediate start or delay start up to 180 days in advance Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password Calibration: Digital calibration through software Calibration Date: Automatically recorded within device Power: 9 V lithium or alkaline battery (included), user replaceable Battery Life: 7 days typical with lithium battery Data Format: Date and time stamped gravities (3-axis) Time Accuracy: ± 1 minute per month at 20 to 30°C Computer Interface: USB (cable required); 115,200 baud Software: WIN98/NT/2000/XP/VISTA (VISTA 32-bit version only; 64-bit not supported) Operating Environment: -20 to 60°C, 0 to 95% RH, non-condensing Dimensions: 89 H x 112 W x 26 mm D Weight: 340 g (12 oz) Material: Anodised aluminium |
Manuels de Produit: