2-Channel Strain-Gage Expansion Card for Use with
OMB-DAQBOARD-2000 Series or OMB-LOGBOOK

OMB-DBK16

2-Channel Strain-Gage Expansion Card for Use with OMB-DAQBOARD-2000 Series or OMB-LOGBOOK | OMB-DBK16

Garantie 1 an CE
  • Provides 2 Channels of Strain-Gage Inputs
  • Accommodates Most Bridge Type Sensors, Including 4-Element Full Bridges
Conditionneurs de signal - Voir Les Produits Associés

Déscription

A two-channel strain-gage expansion card for OMEGA’s OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems. The OMB-DBK16 is a general-purpose card that accommodates the connection of most strain-gage types, from single-element quarter-bridges to 4-element full bridges. The OMB-DBK16 also includes provisions for bridge completion resistors and provides four adjustments on each of its two channels. You can adjust excitation voltage, input gain, offset nulling and output scaling. Up to 128 OMB-DBK16 boards can be connected to one OMB-LOGBOOK or OMB-DAQBOARD-2000 Series. For applications of 5 or more channels, use the 8-channel OMB-DBK43A strain-gage module.

Excitation Regulator
The OMB-DBK16 accepts user-supplied excitation input voltage from 12 to 16 V on each channel.
Its on-board excitation regulator can be adjusted from 1.5 to 10.5 Vdc.

Excitation Sources
The 12 to 16 Vdc external excitation source required by the OMB-DBK16 can be supplied by the
OMB-DBK30A rechargeable battery/excitation module or by a user-supplied source.

Coupling & Filtering
Each channel of the OMB-DBK16 offers switch-selectable AC or DC coupling between the input amplifier circuits and the filter stages. A selectable three-pole low-pass filter with a cus-tomizable cutoff frequency is also provided.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
OMB-DBK16
Consultez le Service de ventes  
Stock: 
 
 
2-Channel Strain-Gage Expansion Card
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.