Compact Fixed IR Sensor with Adjustable Emissivity and Display

OSAE-SERIES

Compact Fixed IR Sensor with Adjustable Emissivity and Display | OSAE-SERIES

315,71 OS-AE11-201

Garantie 1 an CE
  • Easily see temperature with 6 digit backlit LCD display
  • Simultaneous analog and digital outputs
  • Rated IP 65 (NEMA-4) for protection against dust and water projected from a nozzle
  • Adjustable emissivity for different surface measurments
  • Free OMEGAonline Software
Instruments de mesure de température infrarouge - Voir Les Produits Associés

Déscription

The OS-AE11 is an infrared temperature sensor with a built-in 6 digit backlit LCD display, simultaneous analog/digital outputs and free OMEGAonline software. The electronics are protected by a rugged IP65/NEMA 4 aluminium alloy housing for protection against dust and water projected from a nozzle.

The OS-AE11 has adjustable emmissity to measure the temperature of different surfaces such as iron and steel, marble, asphalt and more. The sensor also has an optional bracket accessories for easy installation.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
OS-AE11-201
315,71
Stock: 1 semaine
 
Compact Fixed IR Sensor with Adjustable Emissivity and Display
Accessories
OS-CONV-C5
33.45
Stock: 6 semaines
 
5 Meter TTL cable for OSAE and OSHFV IR sensors
OS-CONV-TTL/USB
74.56
Stock: 1 semaine
 
TTL to USB converter for OSAE and OSHFV IR sensors
OS-FMB
36.62
Stock: 1 semaine
 
Fixed Mounting Bracket
OS-AMB
87.14
Stock: 1 semaine
 
Adjustable Mounting Bracket
Tous les Montants indiqués Dans EUR

Manuels de Produit:

Télécharger OSAE Series Manual
Télécharger OSAE Series Manual

Logiciel:

Télécharger OSAE-Series Software
Télécharger OSAE-Series Software
We noticed you are from the US. Visit your local site for regional offers and live support.