P6098LY

Pressure Gauge | P6098LY

Pressure Gauge

172,37 PLF6098LY001-SS

Déscription

The Miljoco Models P6098LY-SS & PLF6098LY-SS are attractively-priced gauges for applications where the process fluid requires stainless steel wetted components. This industrial gauge features a stainless steel case and can be filled with glycerine or silicone to prolong the life of the internal mechanism when exposed to vibration. It is calibrated to 1% full scale accuracy and is suitable for many industrial processing applications.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
P6098LY001
151,48
Stock: 5 semaines
 
1%,6,LM,30" Hg-0 & kPa
P6098LY002
151,48
Stock: 5 semaines
 
1%,6,LM,30" Hg-0-15 psi & kPa
P6098LY003
151,48
Stock: 5 semaines
 
1%,6,LM,30" Hg-0-30 psi & kPa
P6098LY004
151,48
Stock: 5 semaines
 
1%,6,LM,30" Hg-0-60 psi & kPa
P6098LY005
151,48
Stock: 5 semaines
 
1%,6,LM,30" Hg-0-100 psi & kPa
P6098LY006
151,48
Stock: 5 semaines
 
1%,6,LM,30" Hg-0-150 psi & kPa
P6098LY007
151,48
Stock: 5 semaines
 
1%,6,LM,30" Hg-0-200 psi & kPa
P6098LY008
151,48
Stock: 5 semaines
 
1%,6,LM,30" Hg-0-300 psi & kPa
P6098LY001-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,30" Hg-0 & kPa
P6098LY002-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,30" Hg-0-15 psi & kPa
P6098LY003-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,30" Hg-0-30 psi & kPa
P6098LY004-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,30" Hg-0-60 psi & kPa
P6098LY005-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,30" Hg-0-100 psi & kPa
P6098LY006-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,30" Hg-0-150 psi & kPa
P6098LY007-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,30" Hg-0-200 psi & kPa
P6098LY008-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,30" Hg-0-300 psi & kPa
PLF6098LY001
172,37
Stock: 5 semaines
 
1%,6,GF,LM,30" Hg-0 & kPa
PLF6098LY002
172,37
Stock: 5 semaines
 
1%,6,GF,LM,30" Hg-0-15 psi & kPa
PLF6098LY003
172,37
Stock: 5 semaines
 
1%,6,GF,LM,30" Hg-0-30 psi & kPa
PLF6098LY004
172,37
Stock: 5 semaines
 
1%,6,GF,LM,30" Hg-0-60 psi & kPa
PLF6098LY005
172,37
Stock: 5 semaines
 
1%,6,GF,LM,30" Hg-0-100 psi & kPa
PLF6098LY006
172,37
Stock: 5 semaines
 
1%,6,GF,LM,30" Hg-0-150 psi & kPa
PLF6098LY007
172,37
Stock: 5 semaines
 
1%,6,GF,LM,30" Hg-0-200 psi & kPa
PLF6098LY008
172,37
Stock: 5 semaines
 
1%,6,GF,LM,30" Hg-0-300 psi & kPa
PLF6098LY001-SS
172,37
Stock: 5 semaines
 
1%,6,GF,GF,SS,LM,30" Hg-0 & kPa
PLF6098LY002-SS
172,37
Stock: 5 semaines
 
1%,6,GF,GF,SS,LM,30" Hg-0-15 psi & kPa
PLF6098LY003-SS
172,37
Stock: 5 semaines
 
1%,6,GF,GF,SS,LM,30" Hg-0-30 psi & kPa
PLF6098LY004-SS
172,37
Stock: 5 semaines
 
1%,6,GF,GF,SS,LM,30" Hg-0-60 psi & kPa
PLF6098LY005-SS
172,37
Stock: 5 semaines
 
1%,6,GF,GF,SS,LM,30" Hg-0-100 psi & kPa
PLF6098LY006-SS
172,37
Stock: 5 semaines
 
1%,6,GF,GF,SS,LM,30" Hg-0-150 psi & kPa
PLF6098LY007-SS
172,37
Stock: 5 semaines
 
1%,6,GF,GF,SS,LM,30" Hg-0-200 psi & kPa
PLF6098LY008-SS
172,37
Stock: 5 semaines
 
1%,6,GF,GF,SS,LM,30" Hg-0-300 psi & kPa
P6098LY02
151,48
Stock: 5 semaines
 
1%,6,LM,0-15 psi & kPa
P6098LY03
151,48
Stock: 5 semaines
 
1%,6,LM,0-30 psi & kPa
P6098LY04
151,48
Stock: 5 semaines
 
1%,6,LM,0-60 psi & kPa
P6098LY05
151,48
Stock: 5 semaines
 
1%,6,LM,0-100 psi & kPa
P6098LY06
151,48
Stock: 5 semaines
 
1%,6,LM,0-160 psi & kPa
P6098LY07
151,48
Stock: 5 semaines
 
1%,6,LM,0-200 psi & kPa
P6098LY08
151,48
Stock: 5 semaines
 
1%,6,LM,0-300 psi & kPa
P6098LY09
151,48
Stock: 5 semaines
 
1%,6,LM,0-400 psi & kPa
P6098LY10
151,48
Stock: 5 semaines
 
1%,6,LM,0-600 psi & kPa
P6098LY11
151,48
Stock: 5 semaines
 
1%,6,LM,0-1000 psi & kPa
P6098LY12
151,48
Stock: 5 semaines
 
1%,6,LM,0-2000 psi & kPa
P6098LY13
151,48
Stock: 5 semaines
 
1%,6,LM,0-3000 psi & kPa
P6098LY14
151,48
Stock: 5 semaines
 
1%,6,LM,0-5000 psi & kPa
P6098LY02-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-15 psi & kPa
P6098LY03-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-30 psi & kPa
P6098LY04-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-60 psi & kPa
P6098LY05-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-100 psi & kPa
P6098LY06-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-160 psi & kPa
P6098LY07-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-200 psi & kPa
P6098LY08-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-300 psi & kPa
P6098LY09-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-400 psi & kPa
P6098LY10-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-600 psi & kPa
P6098LY11-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-1000 psi & kPa
P6098LY12-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-2000 psi & kPa
P6098LY13-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-3000 psi & kPa
P6098LY14-SS
151,48
Stock: 5 semaines
 
1%,6,SS,LM,0-5000 psi & kPa
PLF6098LY02
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-15 psi & kPa
PLF6098LY03
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-30 psi & kPa
PLF6098LY04
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-60 psi & kPa
PLF6098LY05
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-100 psi & kPa
PLF6098LY06
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-160 psi & kPa
PLF6098LY07
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-200 psi & kPa
PLF6098LY08
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-300 psi & kPa
PLF6098LY09
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-400 psi & kPa
PLF6098LY10
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-600 psi & kPa
PLF6098LY11
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-1000 psi & kPa
PLF6098LY12
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-2000 psi & kPa
PLF6098LY13
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-3000 psi & kPa
PLF6098LY14
172,37
Stock: 5 semaines
 
1%,6,GF,LM,0-5000 psi & kPa
PLF6098LY02-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-15 psi & kPa
PLF6098LY03-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-30 psi & kPa
PLF6098LY04-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-60 psi & kPa
PLF6098LY05-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-100 psi & kPa
PLF6098LY06-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-160 psi & kPa
PLF6098LY07-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-200 psi & kPa
PLF6098LY08-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-300 psi & kPa
PLF6098LY09-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-400 psi & kPa
PLF6098LY10-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-600 psi & kPa
PLF6098LY11-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-1000 psi & kPa
PLF6098LY12-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-2000 psi & kPa
PLF6098LY13-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-3000 psi & kPa
PLF6098LY14-SS
172,37
Stock: 5 semaines
 
1%,6,GF,SS,LM,0-5000 psi & kPa
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.