€467,05 PLS-W-S-1-0-0-0-0
Déscription
The Series PLS Paddle Level Switch uses a 1 RPM synchronous motor to rotate a paddle and sense the presence of dry powder or bulk materials. Movement is impeded when product comes into contact with the paddle and the resulting motor torque activates the output switches and stops the motor. The PLS is designed with the industry standard 1-1/4˝ male NPT connection and mounting flanges.