RTD Probe with Insulated Wire and Shrink-Tube Support

PR-10

RTD Probe with Insulated Wire and Shrink-Tube Support
 | PR-10

RTD Probe with Insulated Wire and Shrink-Tube Support

144,75 PR-10E-3-100-1/8-6

  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)
  • Extreme temperature range: -200 to 600°C (-328 to 1112°F)
  • Class A accuracy conforming to IEC 60751
  • Standard probe lengths: 2, 3, 4, 6, 9, 12, 18 and 24 in.
  • 2, 3, and 4-wire lead wire styles
  • PT100 and PT1000 RTD element
  • Stripped-end leads with other cold-end termination options
  • Dual element offered on 1/4 in. diameter probes only
Sondes, éléments et ensembles RTD (PT100) - Voir Les Produits Associés

Déscription

The PR-10 series has been updated with low, high, and extreme temperature ranges; all of the new models will be PR-10(L,H,E)*. The older models have been discontinued.

Omega's RTD probe with insulated lead wire has a shrink-tube strain relief support at the sheath/wire transition to provide wire flexibility and durability. This 316 stainless steel probe is offered in 2-, 3-, or 4-wire configuration. This is available in three temperature ranges covering -200°C to 600°C (-328 to 1112°F) to accommodate your specific temperature needs. Applications for this probe include liquid immersion, slurries and emulsions, granular material measurements, as well as temperature monitoring of heat bars, kilns, and pipes.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
PR-10L-4-100-1/8-2
57,83
Stock: En stock
 
4-wire RTD, -50 to 250°C, 50 mm (2 in.) length, 3.2 mm (1/8 in.) diameter
PR-10L-4-100-1/8-4
64,96
Stock: En stock
 
4-wire RTD, -50 to 250°C, 102 mm (4 in.) length, 3.2 mm (1/8 in.) diameter
PR-10L-4-100-1/8-6
64,45
Stock: En stock
 
4-wire RTD, -50 to 250°C, 152 mm (6 in.) length, 3.2 mm (1/8 in.) diameter
PR-10L-4-100-1/8-12
98,73
Stock: 1 semaine
 
4-wire RTD, -50 to 250°C, 305 mm (12 in.) length, 3.2 mm (1/8 in.) diameter
PR-10L-4-100-1/4-2
60,06
Stock: 5 semaines
 
4-wire RTD, -50 to 250°C, 50 mm (2 in.) length, 6.35 mm (1/4 in.) diameter
PR-10L-4-100-1/4-4
63,88
Stock: En stock
 
4-wire RTD, -50 to 250°C, 102 mm (4 in.) length, 6.35 mm (1/4 in.) diameter
PR-10L-4-100-1/4-6
76,16
Stock: 1 semaine
 
4-wire RTD, -50 to 250°C, 152 mm (6 in.) length, 6.35 mm (1/4 in.) diameter
PR-10L-4-100-1/4-12
93,48
Stock: En stock
 
4-wire RTD, -50 to 250°C, 305 mm (12 in.) length, 6.35 mm (1/4 in.) diameter
PR-10L-3-100-3/16-2-134
71,66
Stock: 1 semaine
 
RTD Probe with Insulated Wire and Shrink-Tube Support
Accessories
Stainless Steel Compression Fittings
SSLK-18-14T
17.20
Stock: 5 semaines
 
1/4 BSPT Compression Fitting for 1/8 in. Dia tube
SSLK-14-14T
16.88
Stock: 5 semaines
 
1/4 BSPT Compression Fitting for 1/4 in. Dia tube
SSLK-14-12T
49.61
Stock: 5 semaines
 
1/2 BSPT Compression Fitting for 1/4 in. Dia tube
Tous les Montants indiqués Dans EUR

 Constructeur de référence

Construisez votre numéro de pièce ci-dessous
Descriptions des options de:


(1) RANGE Select:
L pour L=LOW (-50 to 250°C)
H pour H=HIGH (-50 to 450°C)
E pour E=EXTREME (-200 to 600°C)

(2) NUMBER OF WIRES Select:
2 pour 2 WIRE
3 pour 3 WIRE
4 pour 4 WIRE

(3) OHMS Select:
100 pour 100 OHMS
1000 pour 1000 OHMS

(4) SHEATH DIAMETER Select:
1/8 pour 1/8" DIAMETER
3/16 pour 3/16" DIAMETER
1/4 pour 1/4" DIAMETER

(5) SHEATH LENGTH Select:
2 pour 2 INCHES
3 pour 3 INCHES
4 pour 4 INCHES
6 pour 6 INCHES
9 pour 9 INCHES
12 pour 12 INCHES
18 pour 18 INCHES
24 pour 24 INCHES

(6) COLD END TERMINATION Select:
Rien (champ vide de congé) pour stripped leads
-RDXL6SD-CONN pour connector for RDXL6SD datalogger
-TA3F pour 3-pin DIN connector
-TA4F pour 4-pin DIN connector
-HH804-CONNECTOR pour DIN connector for use with HH-804 RTD meter
-LUG pour Spade Lugs
-MTP pour 3-pin mini connector
-OTP pour 3-pin standard connector
Notez: Toutes les combinaisons peuvent ne pas être valables, vérifiez la fiche technique pour les références valables.
We noticed you are from the US. Visit your local site for regional offers and live support.