€221,90 PXM-COIL
Déscription
The PXM-COIL is designed to extend the working
temperature range of Omega pressure sensors with G¼ male (¼" BSPP) process connections. The PXM-COIL has a G¼ male connection to the process and a G¼ (¼"BSPP) female connection for the pressure sensor to be screwed into. The PX-COIL is also designed to reduce the temperature of the media being measured, allowing lower cost Omega pressure sensors with ¼-18 NPT male thread process connections to be used in applications where higher specification pressure sensors have previously been used. The PX-COIL has a ¼ male connection to the process and a ¼-18 NPT female connection for the pressure sensor. The cooling coil allows standard transducers to work with higher temperature media, typically 200°C for steam or gas and 150°C for liquids. The all stainless steel construction maintains chemical compatibility with many fluids and gases. |
![]() |