Economical Pressure Transducer with 0-10 Vdc Output

PXM4101

PXM4101 series | PXM4101

PXM4101 series

336,49 PXM4101-400G

CE
  • Gauge and Absolute Models
  • Stainless Steel Diaphragm (>10bar)
  • ¼" BSPP Male Pressure Connection (G¼)
  • Micro DIN Plug and Socket for Output Signal
Transducteurs de pression - Voir Les Produits Associés

Déscription


Omega's PXM4100 series pressure transducers have been designed specifically for general-purpose applications where reliable pressure measurement is required. Incorporating the latest strain gauge technology and using unique manufacturing techniques has resulted in a low cost, quality transducer, ideal for OEM applications.

Specifications
Excitation: 13 to 30 Vdc
Supply Effects: 11 µV/V
Output: 0-10 Vdc
Load Driving Capability: 5 Ω
Zero Offset: <± 1%
Combined Non-Linearity and Hysteresis: <± 0.25 % FSO
Repeatability: <± 0.1 % FSO
Long Term Stability: <± 0.2 % FSO/6 months
Operating Temperature Range: -20 to +80°C
Storage Temperature Range: -40 to +90°C
Thermal Zero Effect: <± 0.03 % FSO/°C
Thermal Span Effect: <± 0.04 % FSO/°C
Vibration Tolerance: 10g's to 50Hz
Maximum Overpressure: 200% Range
Pressure Connection: ¼" BSPP male (G¼)
Electrical Connection: Micro DIN plug and socket to DIN43650
Diaphragm: 17/4PH SS >10 Bar; Ceramic <10 Bar
Enclosure Rating: IP65
Weight: 75 g

Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
PXM4101-1.60G
336,49
Stock: 5 semaines
 
0-1.6 bar Gauge Pressure transducer with micro DIN plug. 0-10 Vdc Output
PXM4101-2.50G
336,49
Stock: 4 semaines
 
0-2.5 bar Gauge Pressure transducer with micro DIN plug. 0-10 Vdc Output
PXM4101-004G
336,49
Stock: 4 semaines
 
0-4 bar Gauge Pressure transducer with micro DIN plug. 0-10 Vdc Output
PXM4101-010G
349,85
Stock: 5 semaines
 
0-10 bar Gauge Pressure transducer with micro DIN plug. 0-10 Vdc Output
PXM4101-025G
336,49
Stock: 5 semaines
 
0-25 bar Gauge Pressure transducer with micro DIN plug. 0-10 Vdc Output
PXM4101-060G
336,49
Stock: 5 semaines
 
0-60 bar Gauge Pressure transducer with micro DIN plug. 0-10 Vdc Output
PXM4101-100G
336,49
Stock: 4 semaines
 
0-100 bar Gauge Pressure transducer with micro DIN plug. 0-10 Vdc Output
PXM4101-160G
336,49
Stock: 4 semaines
 
0-160 bar Gauge Pressure transducer with micro DIN plug. 0-10 Vdc Output
PXM4101-250G
336,49
Stock: 5 semaines
 
0-250 bar Gauge Pressure transducer with micro DIN plug. 0-10 Vdc Output
PXM4101-400G
336,49
Stock: 5 semaines
 
0-400 bar Gauge Pressure transducer with micro DIN plug. 0-10 Vdc Output
PXM4101-700G
336,49
Stock: 5 semaines
 
0-700 bar Gauge Pressure transducer with micro DIN plug. 0-10 Vdc Output
Tous les Montants indiqués Dans EUR
Notez: Supplied with Micro DIN plug and socket.
To order absolute pressure ranges change the G in part number to A. See part number builder below to order absolute ranges and 0-20 mV or 4-20 mA output models.

 Constructeur de référence

Construisez votre numéro de pièce ci-dessous
Descriptions des options de:


(1) Output Select:
1 pour 0-10 Vdc
3 pour 4-20 mA
0 pour 0-20 mV

(2) Pressure Range Select:
001 pour 0-1 bar
1.60 pour 0-1.6 bar
2.50 pour 0-2.5 bar
004 pour 0-4 bar
006 pour 0-6 bar
010 pour 0-10 bar
040 pour 0-40 bar
060 pour 0-60 bar
100 pour 0-100 bar
160 pour 0-160 bar
250 pour 0-250 bar
400 pour 0-400 bar
700 pour 0-700 bar (gauge only)

(3) Relative Pressure Select:
G pour Gauge
A pour Absolute
Notez: Toutes les combinaisons peuvent ne pas être valables, vérifiez la fiche technique pour les références valables.
We noticed you are from the US. Visit your local site for regional offers and live support.