Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17
Layer N Banner

Four Port RS-232 PCMCIA Card

QSP-100

Four Port RS-232 PCMCIA Card | QSP-100

Four Port RS-232 PCMCIA Card

Garantie 1 an CE
  • PCMCIA PC Card Standard Specification 2.1 Compliant
  • Client Software Driver for DOS (PCMCIA Card Services Specification 2.1 Compatible)
  • “Hot-Swapping” Supported (Insertion and Removal of QSP-100 While System is Powered Up)
  • Selectable and Shareable Interrupt (IRQ 3-7, 9-12, 14, 15)
  • Selectable I/O Base Address

Déscription

The QSP-100 is a four channel RS-232 asynchronous serial adapter PCMCIA card which is PC Card Specification 2.1 compliant. The QSP-100 inserts into one Type II (5 mm) PCMCIA socket and provides four asynchronous RS-232 serial ports. These four serial ports are implemented with16550 UARTs; this will allow the QSP-100 to be used in multitasking environments and for applications involving high data rates. The QSP-100 is accessed through standard D-9 connectors.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
QSP-100
Consultez le Service de ventes  
Stock: 
 
 
Four Channel RS232 PCMCIA card
Tous les Montants indiqués Dans EUR
Notez: Comes with complete user’s manual, PCMCIA configuration/driver software on CD Rom and PCMCIA card to four 9 pin connector cable.
We noticed you are from the US. Visit your local site for regional offers and live support.