Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17
Layer N Banner

Single Channel 1mV to 5V Input Compact Flatbed Recorder

RD-1101

Single Channel 1mV to 5V Input Compact Flatbed Recorder | RD-1101

Single Channel 1mV to 5V Input Compact Flatbed Recorder

Garantie 1 an
  • 100 mm (4") Chart Width
  • 1 mV to 5 V Full Scale
  • 16 Chart Speeds
  • 0.4 sec, Full Scale Response
  • Override Event Marker

Déscription

Compact in size, this recorder utilizes all of the most common features of recorders today. Its twelve calibrated full scale ranges from 1 mV to 5 V accommodate most input signals. The patented Pulse Modulated Servo system provides reliable and repeatable recording and is protected from large signal variances by a simple electronic servo power shutdown. Many features are offered with this model such as the override event marker, our long-life pen system and more.

For complete product specifications see the Related Links section at the bottom of this page.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
RD-1101
Consultez le Service de ventes  
Stock: 
 
 
Flatbed recorder 100 mm (4")
0100-0011
246.87
Stock: 1 semaine
 
chart paper, 100 mm x 30 m (4" x 98'), pkg of six
0100-0105
73.91
Stock: 1 semaine
 
6 blue pens
0100-0106
73.21
Stock: 1 semaine
 
6 red pens
0100-0107
75.73
Stock: 11 semaines
 
6 black pens
0100-0108
73.91
Stock: 1 semaine
 
6 green pens
Tous les Montants indiqués Dans EUR
Notez: Each recorder comes complete with one roll of paper, disposable felt-tip pen, and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.