Water Resistant Pt100 Surface Temperature Sensor. Self Adhesive

SA2C-RTD-IP67

Water resistant surface temperature sensor | SA2C-RTD-IP67

Water resistant surface temperature sensor

Déscription

These PT100 surface temperature sensors feature a flexible silicon patch moulded onto a silicon lead wire. The patch has an aluminium backing for fast temperature response. The aluminium is coated with a very strong silicon adhesive and backing strip.

Simply peel off the backing and stick to a clean, dry surface. One hour after application the sensor and adhesive will resist moisture to IP67 standards.

Self adhesive cable ties are also available for long cable runs.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
SA2C-RTD-3-100-A-3M-IP67
98,11
Stock: 7 semaines
 
IP67 Silicon patch temperature sensor. Pt100Ω Class A, 4-wire with 3m Lead
SA2F-RTD-3-100-A-2M-IP67
97,06
Stock: 10 semaines
 
IP67 Silicon flat patch temperature sensor. Pt100Ω Class A, 4-wire with 2m Lead
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.