1.5 or 3mm Diameter MI Construction Dual Thermocouple probe with 2 Miniature Plugs.

S(*)SS Series Dual Element

MI Construction Dual Thermocouple probe | S(*)SS Series Dual Element

MI Construction Dual Thermocouple probe

  • Dual Thermocouple probe. Allows Two Readings
  • Built-in Backup
  • 150 mm Length Standard
  • 1.5 or 3.0 mm Diameter
  • SS Sheath Standard. Inconel® and Super OMEGACLAD™XL Sheaths Available
  • Dual Mini Plugs - Mating Sockets Also Included
Thermocouples - Voir Les Produits Associés

Déscription

Find how Thermocouple probes work on this link.

OMEGA™ miniature dual thermocouple probe assemblies are manufactured using 4-conductor OMEGACLAD™ wire, and feature two mini plugs for fast connection. SS sheaths are standard, with either 1.5 mm or 3.0 mm O.D. Junctions are either grounded, insulated or exposed. Mating connectors are included. Standard length is 150 mm, with other lengths available.

For Complete Product Specifications See the Detailed Data Sheet in the Related Section Below.
Examples of Pricing for Popular Models is Referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Thermocouple
Alloy
Sheath
Dia. (mm)
Grounded Junction Insulated Junction Exposed Junction
K
CHROMEGA™-ALOMEGA™
SS Sheath
1.5
3.0
SCASS-IM150G-150-DUAL
SCASS-IM300G-150-DUAL
SCASS-IM150U-150-DUAL
SCASS-IM300U-150-DUAL
SCASS-IM150E-150-DUAL
SCASS-IM300E-150-DUAL
K
CHROMEGA™-ALOMEGA™
Super OMEGACLAD™ XL
1.5
3.0
SCAXL-IM150G-150-DUAL
SCAXL-IM300G-150-DUAL
SCAXL-IM150U-150-DUAL
SCAXL-IM300U-150-DUAL
SCAXL-IM150E-150-DUAL
SCAXL-IM300E-150-DUAL
T
COPPER-CONSTANTAN
SS Sheath
1.5
3.0
SCPSS-IM150G-150-DUAL
SCPSS-IM300G-150-DUAL
SCPSS-IM150U-150-DUAL
SCPSS-IM300U-150-DUAL
SCPSS-IM150E-150-DUAL
SCPSS-IM300E-150-DUAL
J
IRON-CONSTANTAN
SS Sheath
1.5
3.0
SICSS-IM150G-150-DUAL
SICSS-IM300G-150-DUAL
SICSS-IM150U-150-DUAL
SICSS-IM300U-150-DUAL
SICSS-IM150E-150 DUAL
SICSS-IM300E-150-DUAL
N
OMEGALLOY™/NICROSIL-NISIL
Inconel®
1.5
3.0
SNNIN-IM150G-150-DUAL
SNNIN-IM300G-150-DUAL
SNNIN-IM150U-150-DUAL
SNNIN-IM300U-150-DUAL
SNNIN-IM150E-150-DUAL
SNNIN-IM300E-150-DUAL
N
OMEGALLOY™/NICROSIL-NISIL
Super OMEGACLAD™ XL
1.5
3.0
SNNXL-IM150G-150-DUAL
SNNXL-IM300G-150-DUAL
SNNXL-IM150U-150-DUAL
SNNXL-IM300U-150-DUAL
SNNXL-IM150E-150-DUAL
SNNXL-IM300E-150-DUAL
Super OMEGACLAD™ XL sheathing is highlighted in yellow and is available in Types K and N only.

Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
SCASS-IM300E-150-DUAL
111.27
Stock: 5 semaines
 
Subminiature Dual Thermocouple probe, type K, Stainless Steel sheath, 3.0 mm dia., exposed, 150 mm long
Tous les Montants indiqués Dans EUR
Notez: Consult Sales for availability of 1.0 mm dia. dual element probes. To order with Inconel sheath, change "SS" in model number to "IN". To order with Super OMEGACLAD™XL sheaths, change "SS" in model number to "XL".
 

 Constructeur de référence

Construisez votre numéro de pièce ci-dessous
Descriptions des options de:


(1) Themocouple Type Select:
CA pour Type K
IC pour Type J
CP pour Type T
NN pour Type N (SuperOMEGACLAD™XL or Inconel sheath only)
CX pour Type E

(2) Seath Material Select:
SS pour Stainless Steel
IN pour Inconel
XL pour SuperOMEGACLAD™XL sheath (Type K or N only)

(3) Sheath Diameter Select:
150 pour 1.5 mm
300 pour 3.0 mm

(4) Thermocouple Junction Select:
G pour Grounded
E pour Exposed
U pour Insulated
Notez: Toutes les combinaisons peuvent ne pas être valables, vérifiez la fiche technique pour les références valables.
We noticed you are from the US. Visit your local site for regional offers and live support.