SREH600

Silicon Rubber Enclosure Heaters | SREH600

Silicon Rubber Enclosure Heaters

38,76 SREH600

  • Moisture resistant
  • Chemical resistant
  • Radiation resistant
Éléments chauffants flexibles - Voir Les Produits Associés

Déscription

Find how Silicone heater elements work on this link or general information about industrial heater elements.

SREH series enclosure heaters feature our serpentine wound heating element laminated between two layers of 15 mil fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate. The mounting plate comes with two 11mm (7/16") holes for mounting. The built-in air sensing thermostat regulates the temperature in the enclosure to prevent condensation or freezing.The SREH enclosure heaters can be mounted vertically or horizontally, however optimal control is achieved when mounted vertically.

SPECIFICATIONS
Operating Voltage: 120 Vac
Leads: 122 cm (48") PFA
Heating Element: laminated between two layers of, 0.015 mil, fiberglass reinforced silicone rubber
Silicone Rubber Density: 16.8 oz/yd2 (0.06 grams/cm2) per layer
Overall Thickness: (blanket and bracket) 1/4" (0.64 cm)
Maximum Energized Exposure Temperature: 232°C (450°F)
Maximum De-energized Exposure Temperature: 260°C (500°F)
Minimum Exposure Temperature: -51°C (-60°F)
Dielectric Strength: > 2000 volts
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.