Over-the-Side Immersion Heaters for Salt Bath Heating

TBL Series

Over-the-Side Immersion Heaters for Salt Bath Heating | TBL Series

Over-the-Side Immersion Heaters for Salt Bath Heating

2 493,00 TBL-1301/240V

  • 3 to 7.5 kW
  • 240 and 480V, 1 Phase
  • Steel or Incoloy® Sheath
  • 20 W/in²
Thermoplongeurs - Voir Les Produits Associés

Déscription

APPLICATIONS
  • Primarily for use in salt baths.
  • Available in other sheath materials and watt densities for most liquids and viscous materials. Conctact sales for further information

FEATURES
Vapor resistant cast iron terminal box for dependable service.
Optional features include special voltage or wattage, ¾ factory installed sludge legs, special riser height. Contact sales for further information.
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
Steel Sheath Elements - 20 W/in²
TBL-1301/240V
2,493.00
Stock: 7 semaines
 
3kW Heater, 240VAc
TBL-4501/240V
2,570.00
Stock: 7 semaines
 
4.5kW Heater, 240VAc
Sheath Elements - 20W/in²
TBL-A-131/240V
3,227.00
Stock: 7 semaines
 
3kW Heater, 240VAc
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.