Discontinued - Snap-Action Temperature Switches

TSW-TM

Snap-Action Temperature Switches | TSW-TM
Nouveau

Snap-Action Temperature Switches

Garantie 1 an CE
  • High-Quality Snap-Action Switch
  • 5 Amp Contacts
  • Utilizes Bellows Mechanism to Sense Temperature
  • Shock and Vibration Resistant
  • 1/2 NPT Mounting Threads
  • Economical and Compact
  • Factory Preset Temperature
  • NEMA 4, 13
Contrôleurs, compteurs et dispositifs de commutation - Voir Les Produits Associés

Déscription

Please see the TSW-TD series as a possible replacement.

Omega’s TSW-TM Series high quality temperature switches utilize a bellows mechanism to sense temperature and are perfect for applications that require an economical solution to simple temperature control. All switches activate with a rise in temperature and are shock and vibration resistant. TSW-TM Series offer a wide range of temperature pre-set values to select from.

Specifications
Set Point Range: 82 to 120°C (180 to 250°F)
Set Point Tolerance: ±2.8°C (5°F)
Maximum Operating Temperature: 37.7°C (100°F) above set point [163°C (325°F) maximum]
Differential: -13.3 to -8.8°C (8 to 16°F)
Current Rating: 5 A @ 250 Vac, 5 A @ 30 Vdc (resistive)
Media Connection: ½ NPT male threads
Circuit Form: SPDT
Electrical Connection: 457 mm (18") wire leads
Maximum External Pressure: 500 psi
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
TSW-TM-1C-180R/WL
Consultez le Service de ventes  
Stock: 
 
 
SPDT contacts, 82°C (180°F)
TSW-TM-1C-200R/WL
Consultez le Service de ventes  
Stock: 
 
 
SPDT contacts, 93°C (200°F)
TSW-TM-1C-220R/WL
Consultez le Service de ventes  
Stock: 
 
 
SPDT contacts, 104°C (220°F)
TSW-TM-1C-240R/WL
Consultez le Service de ventes  
Stock: 
 
 
SPDT contacts, 115°C (240°F)
TSW-TM-1C-250R/WL
Consultez le Service de ventes  
Stock: 
 
 
SPDT contacts, 121°C (250°F)
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.