Series ULT Ultrasonic Level Transmitter

ULT-SERIES

 | ULT-SERIES

1 867,81 ULT-11-M20

  • Provides reliable, accurate, and non-contact level measurement of compatible liquids
  • Non-contact technology offers no moving parts to wear, jam, corrode, or get coated like contact technologies
  • FM approved explosion-proof making it ideal for use in hazardous locations
  • Fail-safe output options and diagnostic capabilities
Mesure de niveau - Voir Les Produits Associés

Déscription

The series ULT Ultrasonic Level Transmitter provides non-contact measurement of liquid levels in an explosion-proof body. It is capable of measuring up to 32.8' (10 m) with a PVDF sensor and a 4-20mA output.

Applications:

  • Water and Wastewater
  • Pulp and paper processing
  • Chemical processing
  • Food and beverage
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
ULT-11
1 919,40
Stock: 4 semaines
 
Ultrasonic Level Transmitter 24.6 ft, 2" NPT
ULT-11-M20
1 867,81
Stock: 5 semaines
 
Ultrasonic Level Transmitter 24.6 ft, 2" NPT
ULT-12
1 968,41
Stock: 4 semaines
 
Ultrasonic Level Transmitter 24.6 ft, 2" BSPT
ULT-12-M20
1 913,85
Stock: 5 semaines
 
Ultrasonic Level Transmitter 24.6 ft, 2" BSPT
ULT-21
2 304,36
Stock: 4 semaines
 
Ultrasonic Level Transmitter 32.8 ft, 2" NPT
ULT-21-M20
2 230,08
Stock: 5 semaines
 
Ultrasonic Level Transmitter 32.8 ft, 2" NPT
ULT-22
2 353,37
Stock: 4 semaines
 
Ultrasonic Level Transmitter 32.8 ft, 2" BSPT
ULT-22-M20
2 276,12
Stock: 5 semaines
 
Ultrasonic Level Transmitter 32.8 ft, 2" BSPT
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.