DIN Rail Mount Wireless Receivers with 4 Analogue Outputs

UWTC-REC4

Wireless Receivers with Analogue Outputs | UWTC-REC4

Wireless Receivers with Analogue Outputs

701,97 UWTC-REC4-V1

Garantie 1 an CE
  • Works with Up to 48 Wireless Transmitters
  • Four 0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA Analogue Outputs
  • Interface Directly to PLCs, Chart Recorders and Data Loggers
  • Included Software Turns a PC Into a Multi-Channel Meter, Chart Recorder or Data Logger
Capteurs, émetteurs, récepteurs, compteurs et contrôleurs sans fil - Voir Les Produits Associés

Déscription

Click if you want to know more about wireless sensors.

The UWTC-REC4 wireless DIN rail receiver can work with up to 48 wireless transmitters, displaying their data in real time on your PC. The UWTC-REC4 also has four independent analogue outputs, which can be user-programmed as a retransmission signal from any input channel, driving a PLC or data logger. The UWTC-REC4 is compatible with the full range of UW wireless transmitters from Omega; choose from thermocouple, RTD, %RH, infrared (non-contact) temperature, pH, as well as process voltage and current models.
The standard DIN rail mount design provides for easy mounting, and fast connections to other DIN rail equipment, including PLCs. The optional iDRN-PS-1000 power supply can power up to three UWTC-REC4 units, which can give you up to 144 wireless input channels, and 12 analogue outputs.

SPECIFICATIONS
Power: 12 to 24 Vdc @ 250 mA
Analogue Output: 4 independent, non-isolated, retransmission 0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA
Alarms (Programmable): One per channel, rising/falling activation
Alarm Type: Open drain, 100 mA max Power, Output, Alarm Connection: Screw terminals
Operating Ambient: 0 to 55°C, 90% RH non-condensing Radio Frequency (RF) Transceiver
Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Enclosure: DIN rail (plastic)
Dimensions: 93 H x 39 W x 125 mm D

Interfaces Directly with PLCs and Multi-Channel Data Loggers to
Form a Complete Wireless Measurement and Control System!


Placez votre commande(Veuillez spécifier la référence du produit)

Ce que d'autres personnes ont acheté: quand vous voyez cette icône, cliquez dessus pour afficher une liste des produits que d'autres personnes ont achetés en plus de ce modèle.

Code d'article/ Desc.
Qté
Déscription
Cliquez pour agrandir / réduire une liste d'achat connexeUWTC-REC4-MA
UWTC-REC4-MA
676,85
Stock: 1 semaine
 
48 channel DIN rail mount receiver with four 4-20mA analogue outputs and alarms
  
UWTC-REC4-V1
701,97
Stock: 7 semaines
 
48 channel DIN rail mount receiver with four 0-5Vdc analogue outputs and alarms
  
UWTC-REC4-V2
701,97
Stock: 1 semaine
 
48 channel DIN rail mount receiver with four 0-10Vdc analogue outputs and alarms
  
UWTC-REC4-TC
Consultez le Service de ventes  
Stock: 
 
 
48 channel DIN rail mount receiver with four type K thermocouple outputs and alarms
Accessories
Cliquez pour agrandir / réduire une liste d'achat connexeLP-PS-1524
LP-PS-1524
Consultez le Service de ventes  
Stock: 
 
 
DIN rail mount 24Vdc power supply. 15W, 0.63 Amp, 25mm wide. Powered by 85 to 260 Vac, 47 to 63 Hz
  
RAIL-35-1
€18.23
Stock: 1 semaine
 
35 mm DIN rail, 1 m length
Cliquez pour agrandir / réduire une liste d'achat connexeRAIL-35-2
RAIL-35-2
€34.37
Stock: 1 semaine
 
35 mm DIN rail, 2 m length
Tous les Montants indiqués Dans EUR
Notez: The UWTC-REC4 can be powered directly by the PLC or data logger you are connecting to and will not require an additional power source if the instrument has 12 to 24 Vdc @ 250 mA available for external devices. If your instrument does not have a power source available for external devices you will need to add an additional power supply to power the wireless receiver (iDRN-PS-1000). This power supply can power up to 3 UWTC-REC4 receivers.
Comes complete with measurement/data logging software, USB programming cable, and operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.