4-Channel Temperature Data Logger

OM-CP-QUADTEMP

4-Channel Temperature Data Logger | OM-CP-QUADTEMP

4-Channel Temperature Data Logger

5 ans de garantie CE
  • Real Time Operation
  • Programmable Start Time
  • Automatic Cold Junction Compensation and Linearization

Déscription

This page is no longer current, click here for the most recent information.

The OM-CP-QUADTEMP is a 4 channel, battery powered, stand-alone, thermocouple based temperature data logger. This all-in-one compact, portable, easy to use device will measure and record up to 122,000 temperature measurements (24,575 readings per channel). The OM-CP-QUADTEMP is a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is nonvolatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
INTERNAL CHANNEL TEMPERATURE SENSOR
Calibrated Accuracy:
±0.5°C (0 to 50°C) ±0.9°F (32 to 122°F)
Temperature Resolution: 0.1°C
Temperature Range: -20 to 60°C (-4 to 140°F)
External Thermocouple Channel Accuracy*:
(uniform 20°C internal temperature):
J, K, T, E: ±0.5°C; R, S, B, N: ±2.5°C
Calibrated Accuracy:* ±0.5°C
Temperature Resolution: 0.1°C for types J,K,T,E; 0.5°C for types R,S,B
Thermocouple Connection:
Female subminiature connectors
Thermocouple Range Type:
J: -210 to 760°C (-346 to 1400°F)
K: -270 to 1370°C (-454 to 2498°F)
T: -270 to 400°C (-454 to 752°F)
E: -270 to 980°C (-454 to 1796°F)
R: -50 to 1760°C (-58 to 3200°F)
S: -50 to 1760°C (-58 to 3200°F)
B: 50 to 1820°C (122 to 3308°F)
N: -270 to 1300°C (-454 to 2372°F)

GENERAL SPECIFICATIONS
Temperature Calibration:
Digital calibration is available through software
Recording Interval: 12/min to 1/day selectable in software
Start Time: Start time and date are programmable through software
Real Time Recording: Device may be used with PC to monitor and record data in real time
Power: 9 V lithium battery (included); 120 Vac power optional
Battery Life: 1 year typical
Time Accuracy : ±1 min/month when RS-232C port is not in use
Data Format: Date and time stamped, °C, °F, °K, °R
Weight: 370 g (13 oz)
Computer Interface: PC serial, USB or RS-232C COM
Software: WIN 98/NT/2000/XP/VISTA 32-bit/7 (32-bit); (VISTA/7 32-bit versions only; VISTA/7 64-bit versions are not supported)
Operating Environment: -20 to 60°C (-4 to 140°F), 5 to 95% RH non-condensing
Dimensions: 81 H x 115 W x 28 mm D (3.2 x 4.5 x 1.1")
Material: Black anodized aluminum
Tous les Montants indiqués Dans EUR
Notez: Operator's manual and RS-232 cable are included with the OM-CP-IFC110 Windows software and RS-232 cable (software is required to operate the data logger and is sold separately). To order data loggers with optional 120 Vac power, add suffix "-AC" to model number and add $100 to price.
We noticed you are from the US. Visit your local site for regional offers and live support.