Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17
Layer N Banner

Quick Disconnect Thermocouples with mini plug 0.25 to 3.2 mm dia

SICSS, SCASS, SCAXL, SNNXL, SCXSS, SCPSS (ANSI)

Fine diameter thermocouples with mini plug | SICSS, SCASS, SCAXL, SNNXL, SCXSS, SCPSS (ANSI)

Fine diameter thermocouples with mini plug

  • Also Available with M12
    and M8 style connectors
  • Glass Filled Nylon Connector Body Rated to 220°C
  • 304 SS, Inconel, or Super OMEGACLAD™ XL Sheath
  • Standard 150 mm (6 in) and 300 mm (12 in) Sheath Lengths
  • Sheath Diameters from 0.25 mm (0.010 in) to 3.2 mm (0.125 in)
  • Smallest Dia. 0.25 mm Available in J, K, T Only
  • Grounded, Ungrounded/Insulated, or Exposed Junction
  • Colour-Coded SMP Miniature Thermocouple Plug
  • Custom Length Available
  • Mating Connector, Cable Clamp, and Locking Clip sold Separately
Thermocouples - Voir Les Produits Associés

Déscription

OMEGA's Quick Disconnect Thermocouples with Miniature Connectors are high quality, economical thermocouple probes. They feature a glass filled nylon connector which is rated for temperatures up to 220°C(425°F). The probes are available with diameters as small as 0.25 mm (0.010 inches) and as large as to 3.2 mm (0.125 inches).

A few examples of models are in the "To Order" Box below. Please Use the "PART NUMBER BUILDER" to get price and availabilty of the configuration you need.
Placez votre commande(Veuillez spécifier la référence du produit)

Ce que d'autres personnes ont acheté: quand vous voyez cette icône, cliquez dessus pour afficher une liste des produits que d'autres personnes ont achetés en plus de ce modèle.

Code d'article/ Desc.
Qté
Déscription
TC probes with IEC connectors
  
SCASS-IM025U-150
142.61
Stock: 1 semaine
 
Type K, 150 mm long 0.25 mm dia. 304SS sheath. Insulated junction.
  
SCASS-IM025U-300
138.55
Stock: En stock
 
Type K, 300 mm long 0.25 mm dia. 304SS sheath. Insulated junction.
  
SCASS-IM050U-150
63.05
Stock: 1 semaine
 
Type K, 150 mm long 0.50 mm dia. 304SS sheath. Insulated junction.
  
SCASS-IM075U-150
61.72
Stock: 1 semaine
 
Type K, 150 mm long 0.75 mm dia. 304SS sheath. Insulated junction.
TC probes with ANSI Connectors
  
SCASS-010G-6
103.40
Stock: 1 semaine
 
Type K, 150 mm long 0.25 mm dia. 304SS sheath. Grounded junction.
  
SCASS-010G-12
106.29
Stock: 1 semaine
 
Type K, 300 mm long 0.25 mm dia. 304SS sheath. Grounded junction.
  
SCASS-010U-6
142.61
Stock: 1 semaine
 
Type K, 150 mm long 0.25 mm dia. 304SS sheath. Insulated junction.
  
SCASS-010U-12
146.26
Stock: 1 semaine
 
Type K, 300 mm long 0.25 mm dia. 304SS sheath. Insulated junction.
Cliquez pour agrandir / réduire une liste d'achat connexeSCASS-020G-6
SCASS-020G-6
58.74
Stock: 9 semaines
 
Type K, 150 mm long 0.5 mm dia 304SS sheath. Grounded junction.
  
SCASS-020G-12
60.03
Stock: 9 semaines
 
Type K, 300 mm long 0.5 mm dia 304SS sheath. Grounded junction.
  
SCASS-020U-12
63.39
Stock: 1 semaine
 
Type K, 300 mm long 0.5 mm dia 304SS sheath. Insulated junction.
  
SCASS-032G-6
58.32
Stock: 1 semaine
 
Type K, 150 mm long 0.8 mm dia 304SS sheath. Grounded junction.
  
SCASS-032U-12
63.39
Stock: 1 semaine
 
Type K, 300 mm long 0.8 mm dia 304SS sheath. Insulated junction.
Accessories
  
SMPW-CC-K-F
5.75
Stock: En stock
 
K type thermocouple mini socket with cable clamp. Yellow
  
SMPW-CC-KI-F
5.75
Stock: En stock
 
K type thermocouple mini socket with cable clamp. Green
Tous les Montants indiqués Dans EUR
Notez: Mating socket not supplied. Please order separately from "accessories" section in the to-order table above.

 Constructeur de référence

Construisez votre numéro de pièce ci-dessous
Descriptions des options de:


(1) Thermocouple Type Select:
SCA pour Type K
SCP pour Type T
SIC pour Type J
SNN pour Type N

(2) Sheath Material Select:
SS pour 304 Stainless Steel
IN pour Inconel Sheath
XL pour Super OMEGACLAD (Type K and N Only)

(3) Sheath Diameter Select:
010 pour .010 Inches (0.25 mm) (J K T Only)
020 pour .020 Inches (0.5 mm)
032 pour .032 Inches (0.8 mm)
040 pour .040 Inches (1 mm)
062 pour .062 Inches (1.6 mm)
125 pour .125 Inches (3.2 mm)

(4) Thermocouple Junction Select:
G pour Grounded
U pour Ungrounded/Insulated
E pour Exposed

(5) Sheath Length Select:
6 pour 6 Inches (150 mm)
12 pour 12 Inches (300 mm)
CUSTOM pour custom length in inches(whole numbers only up to 120 inches (3 m) max.)
Notez: Toutes les combinaisons peuvent ne pas être valables, vérifiez la fiche technique pour les références valables.
We noticed you are from the US. Visit your local site for regional offers and live support.