Appareils d'étalonnage


Ideal for heat treating applications, material research and sample ashing determinations in the geological, metalurgical, and wastewater treatment industries. These furnaces are also used in chemistry, physics, and engineering laboratories.

CL310
CL310
Calibrateur portative multifonction à enregistrement -équipement d'étalonnage de pression, courant, tension
Achetez maintenant »
CL-770A, CL-780A, CL-790A
CL-770A, CL-780A, CL-790A
calibrateurs à bloc sec - le four d'étalonage d'OMEGA comporte un boîtier robuste et léger.
Achetez maintenant »
CA150
CA150
Handheld Calibrator Multi-Functional - Discontinued
Achetez maintenant »
CL1201
CL1201
Four d'étalonnage haute température à bloc sec
Achetez maintenant »
DBCL-130
DBCL-130
Portable Dry Block Calibrator -25°C to 130°C
Achetez maintenant »
Nouveau
DBCL-400
DBCL-400
Portable 450°C Dry Block Temperature Calibrator with Multiple Well Insert
Achetez maintenant »
OS150-2USB Series
OS150-2USB Series
Capteur de température à infrarouge configurable sur PC
Achetez maintenant »
Série HCTB-3000/ RCTB-3000
Série HCTB-3000/ RCTB-3000
Bains à circulation, à température constante
Achetez maintenant »
TCL-650S, TCL-M165S-B, TCL-M255S-B, TCL-3M165E
TCL-650S, TCL-M165S-B, TCL-M255S-B, TCL-3M165E
Dry Block Temperature Calibrators with options for Infrared, Surface and Micro-Bath Calibrations
Achetez maintenant »
Nouveau
CL-355A
CL-355A
calibrateurs à bloc sec portatif compact. Poids 4 kg, pour un usage mobile ou fixe
Achetez maintenant »

Les produits suivants sont également disponibles mais les fiches techniques sont en anglais.

FFB50
FFB50
Industrial Cleaning/Fluidized Baths
Achetez maintenant »
CA450 Series
CA450 Series
Process Multimeter Loop Power, 4 to 20 mA Digital Multimeter Output Function
Achetez maintenant »
Calibrators Product Finder
Calibrators Product Finder
New Calibrator Product Finder - It's the easiest way to sort through our selection of calibrators to find the right product for your application
Achetez maintenant »
CL427 Series
CL427 Series
Portable Multifunction Calibrator
Achetez maintenant »
CL120 and CL134 Series
CL120 and CL134 Series
Block Calibrator Offering Simultaneous Heating and Cooling in One Unit. Features "Universal Jaw" to Accept Irregularly Shaped Sensors
Achetez maintenant »
CL28MA
CL28MA
Milliamp Calibrator - Discontinued
Achetez maintenant »
CL309A
CL309A
Milliamp Loop Calibrator
Achetez maintenant »
CL541-PLUS
CL541-PLUS
Automated Thermocouple Calibrator
Achetez maintenant »
CL601K
CL601K
OMEGA SCIENTIFIC™ Calibration Simulators
Achetez maintenant »
DP9601 Series
DP9601 Series
High Precision Digital RTD Thermometer/Data Logger
Achetez maintenant »
DP9602 Series
DP9602 Series
High Precision Digital RTD/Thermocouple Thermometer/Data Logger
Achetez maintenant »
DP97
DP97
High Accuracy Digital Thermometers - Exceptional Performance and Versatility
Achetez maintenant »
FFB-8 Series
FFB-8 Series
Temperature Calibrator - Precision Fluidized Bath for Probes
Achetez maintenant »
HOS-MS6200 Series
HOS-MS6200 Series
Digital Oscilloscope 60 to 200 MHz 2-Channel
Achetez maintenant »
RHB-CAC1S Series
RHB-CAC1S Series
Compressed Air Dewpoint Monitor
Achetez maintenant »
CL20 Series
CL20 Series
Handheld Temperature Calibrator for all Thermocouple Types
Achetez maintenant »
 
We noticed you are from the US. Visit your local site for regional offers and live support.