Sondes à jonction


Les sondes à jonction "TJ (transition joint)" d'Omega ont typiquement une gaine métallique ayant une "jonction" à un fil d'extension afin de pouvoir faire la connexion à votre appareil de lecture. Omega offre un large éventail de styles et de type afin de satisfaire la plupart des applications.

<b></b>Série TJ
Série TJ
Thermocouples à isolation minérale, diamètres de 1,5mm à 6mm avec jonction de transition et câble isolé PFA.
Achetez maintenant »
Séries P, J, K, T, N
Séries P, J, K, T, N
Sondes thermocouples & Pt100 pour les applications de laboratoire et industrielles
Achetez maintenant »
(*)MTSS SERIES-METRIC
(*)MTSS SERIES-METRIC
Thermocouple Probes in Metric Dimensions with Molded Transition Junctions (1mm to 3mm diameter)
Achetez maintenant »
 

Les produits suivants sont également disponibles mais les fiches techniques sont en anglais.

(*)TSS Series
(*)TSS Series
Thermocouple Probe - Molded Transition Joint Probes with PFA Insulated Lead Wire
Achetez maintenant »
Thermocouple Product Finder
Thermocouple Product Finder
It's the easiest way to sort through our selection of thermocouples to find the right product for your application
Achetez maintenant »
TJ36 and TJ48 Series with BX or SB
TJ36 and TJ48 Series with BX or SB
Armor Cable or Stainless Steel Overbraid Lead Heavy DutyTransition Joint Thermocouple Probes with Mini Male Connector
Achetez maintenant »
(*)MTSS  Series in Fine Diameter
(*)MTSS Series in Fine Diameter
Fine Diameter Thermocouple (0.01 in. - 0.04 in.) Transition Junction TC Probes with Lead Wire
Achetez maintenant »
(*)TSS-HH Series
(*)TSS-HH Series
General Purpose Thermocouple Probes With Miniature Plug Connector
Achetez maintenant »
RAT-TJ Series
RAT-TJ Series
Transition Joint Platinum Thermocouple Assemblies and Ceramic Protection Tube
Achetez maintenant »
SLK/SLF Series
SLK/SLF Series
Spring Loaded Fittings for 1/4" Diameter Probes
Achetez maintenant »
TJ36 Series - Fine Diameters
TJ36 Series - Fine Diameters
Fine Diameter (0.01 in. - 0.04 in.) Rugged Thermocouple Transition Joint Probes
Achetez maintenant »
TJ36-BX Series
TJ36-BX Series
Rugged Transition Joint Probe Rigid BX Armor Cable over Lead Wire with Std Size Male Connector
Achetez maintenant »
TJ36-CC Series
TJ36-CC Series
Rugged High Temp Transition Joint Thermocouple Probe - Braided Fiberglass-Insulated Lead Wire
Achetez maintenant »
TJ36-SB Series
TJ36-SB Series
Rugged Thermocouple Transition Joint Probe with Stainless Steel Braid over PFA Lead Wire and Miniature Male Connector/Cable Clamp
Achetez maintenant »
TJ36-XCIB Series
TJ36-XCIB Series
High Temperature Lead Wire (Inconel® 600 Braid over Nextel® Ceramic-Insulation) Rugged Thermocouple Transition Joint Probe
Achetez maintenant »
TJ36-XSIB Series
TJ36-XSIB Series
High Temperature Lead Wire (Inconel® 600 Braid over Silica Ceramic Insulation) Rugged Transition Joint Thermocouple Probes
Achetez maintenant »
TJ36CAXL and TJ36NNXL
TJ36CAXL and TJ36NNXL
Super OMEGACLAD™ XL Heavy Duty Transition Junction Thermocouple Probes - Super Accurate, Super Stable at High Temperatures
Achetez maintenant »
TJC36 Compact Series
TJC36 Compact Series
Thermocouple Probes for Applications where Space is Limited
Achetez maintenant »
TJFT72
TJFT72
Fine Tip TJ Probe - Tip has a 0.5 mm (0.020") diameter sensing mass
Achetez maintenant »
BRLK and SSLK
BRLK and SSLK
OMEGALOK™ Compression Fittings
Achetez maintenant »
 
We noticed you are from the US. Visit your local site for regional offers and live support.