|
![](/images12/10pxspacer.gif) |
Température
|
Model |
Description |
19MJP Series |
Panneau d'embase miniature de 483 mm (19 pouces) |
19SJP Series |
19" Jack Panels Standard Connectors Anodized Panels |
19UJP |
Panneaux de connecteurs universels 483 mm (19", compatibles avec les connecteurs standard et miniatures) |
21 Series |
Non-Reversible Temperature Indicating Labels |
316-RTD-4W-MO-250 |
RTD MI Cable OMEGACLAD® RTD Mineral Insulated Cable, 2, 3, 4 or 6 Conductor MIC |
5TC SERIES (IEC) |
Insulated Wire Thermocouples with Stripped Ends - IEC colour codes |
6M Series |
Non-Reversible OMEGALABEL™ Temperature Monitors, Models 6MA-(*) and 6MB-(*) |
790 Series |
X-Y, X-Y/Y-T Recorders, 11 x 7" Recording Area, Input Ranges 1mV to 10V per cm, DISCONTINUED PRODUCT
|
Série 88000 |
Sondes thermocouple de surface haute température |
Série 88000 |
Sondes de surface à insertions spécialisées |
88310(*) Series |
Low Profile Penetration Thermocouple Probe with Hypodermic Tip: Model Numbers 88310K and 88310E |
88313 |
Heavy Duty Thermocouple Penetration Probe |
8M Series |
Non-Reversible OMEGALABEL™ Temperature Monitors Models 8MA-(*) and 8MB-(*) |
A(*)P and A(*)PF Series |
Compost Thermometers with 12 to 72" Long Stems, Models A12P-(*),A24P-(*), A36P-(*), A48P-(*),A60P-(*), and A72P-(*) |
AD590 Series |
Solid State Temperature Sensor Models AD590J and AD590K |
BBS, BBP, RLNC and RLNI |
Heater Wiring Accessories: Ring Terminals, Butt-Splice Terminals, Twist-On Connectors and Bus Bars |
BE Series |
Non-Reversible Temperature Indicating Labels |
BG18 |
Indicateurs statiques à colonnes, 1/8 DIN ou 96 x 24 mm, échelle horizontale ou verticale |
BT Series |
Bayonet Style Thermocouples Armoured Cable
|
BTH Series |
Solid Probe Bayonet Style with Stainless Steel Cable |
BTTF Series |
Extruder Thin Film RTD Probes with Bayonet Fittings |
BU Series |
Non-Reversible OMEGALABEL® Temperature Monitors Button Series, Models BU-(*) |
CA150 |
Handheld Calibrator Multi-Functional - Discontinued |
Calibrateur Product Finder |
L'outil de recherche Calibrateur est un outil très éfficace qui vous permet une recherche rapide du produit le plus approprié pour votre application |
CC |
Ciments et laques haute température |
CCT Series |
Economical DIN Rail Signal Conditioners |
CF Series |
Thermocouples for Extruders - Compression Style with Stainless Steel Cable |
CFTF Series |
Extruder Thin Film RTD Probes with Compression Fittings |
CL120 and CL134 Series |
Block Calibrator Offering Simultaneous Heating and Cooling in One Unit. Features "Universal Jaw" to Accept Irregularly Shaped Sensors, Models CL-121-(*) and CL-134-(*) |
CL1201 |
Four d'étalonnage haute température à bloc sec |
CL130 |
Thermocouple Calibrator |
Série CL3001 |
Calibrateur de laboratoire -équipement d'étalonnage de pression, courant, tension, TC |
CL309A |
Milliamp Loop Calibrator |
CL310 |
Calibrateur portative multifonction à enregistrement -équipement d'étalonnage de pression, courant, tension |
CL-355A |
calibrateurs à bloc sec portatif compact. Poids 4 kg, pour un usage mobile ou fixe |
CL543B |
Thermocouple and RTD Calibrator |
CL601K |
OMEGA SCIENTIFIC™ Calibration Simulators - Low Cost |
CL940 |
Industrial Thermocouple Calibrator |
CN132 |
1/32 DIN Autotune Temperature/Process Dual Setpoint Controllers |
CN1A Series |
1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs. Models: CN1A-TC, CN1A-RTD |
CN2120 |
1/4 DIN Ramp/Soak Controller |
Série CN4000 |
Régulateurs de température/procédé avec logique floue 1/16, 1/8, et 1/4 DIN |
Série CN616 |
Régulateurs de température PID ¼ DIN économiques à 6 zones |
CN8-SW |
CN8-SW Free Software for CN8200, CN8240 andCN8260 Series Controllers |
CN9-SW |
Cloning, Logging and Charting Software that Supports CN9300. CN9400 & CN9500 with Communications Options |
CN9000A Series |
1/16 DIN Autotune PID/On-Off Controllers with Modular Output Options |
CN9600 Series
|
1/16 DIN Temperature/Process Autotune Multi Ramp and Soak Controllers |
Série CNi |
Contrôleurs de température/procédé programmables de grandeur 1/32, 1/16 et 1/8 DIN de la iSeries avec interfaces RS-232 & RS-485. |
Série CNi16 |
Régulateur PID de température, procédé et contrainte 1⁄16 DIN |
Série CNi32 |
Régulateurs PID de température, procédé et contrainte 1⁄32 DIN |
Série CNi8 |
Régulateurs PID de température, procédé et contrainte ⅛ DIN |
Série CNi8C |
Régulateurs PID de température, procédé et contrainte ⅛ DIN ultra-compacts |
Série CNi8C-EN |
Régulateur à montage mural pour entrées de température, procédé ou pont de jauge (cellule de charge ou jauge de contrainte) |
Série CNi8D |
Régulateurs PID de température, procédé et contrainte ⅛ DIN à double affichage |
CNP6 and CNP8 |
Temperature Controllers and Indicators For Plastics Extrusion Applications |
CNPT-Demo |
PLATINUM Series PID Controller Demonstrator |
CO |
Thermocouples de surface à coller |
CS8DPT |
Universal Benchtop Digital Controllers With Optional Embedded Ethernet Connectiv |
CT-100 Series |
Spring Wound, Self Powered, CHART-TEMP, Temperature Recorders, 1 or 24 Hour & 7 Day |
CT8100 Series |
1 or 2 Channel, Circular Chart Recorder with Programmable Inputs |
CT82 Series |
Dual Temperature Chart Recorders, 6 inch (152mm), with High & Low Alarms |
CT88 Series |
Low Cost Circular Temperature Chart Recorders with or w/out Display,Built in Sensor |
Série CTH89 |
Enregistreurs à diagramme circulaire Enregistreurs de température, d'humidité, de point de rosée |
CY7 Series |
Cryogenic Temperature Silicon Diode Sensors |
CYC325 |
Dual Channel Autotune Temperature Controllers |
CYTX231 Series |
Cryogenic Temperature Transmitters for CY7 Series Diode Sensor & Platinum RTD Elements |
DBCL-130 |
Portable Dry Block Calibrator -25°C to 130°C |
DBCL-400 |
Portable 450°C Dry Block Temperature Calibrator with Multiple Well Insert |
DP18 Series |
1/8 DIN Economical Digital Meters for Temperature, Process or Electrical Measurement |
DP20 |
Panel Meter - 1/8" DIN |
Série DP25B |
Indicateurs de contrainte, de procédé et de température ⅛ DIN avec sortie à relais et analogique en option |
DP25B-S |
Indicateur numérique pour cellule de charge ou pont de jauges |
Série DP25B |
Indicateur de contrainte, de procédé et de température ⅛ DIN Avec relais en option et sortie analogique |
DP3410 & DP3411 Series |
Wall Mount Temperature/Process Indicators with Optional Communications
PRODUCT DISCONTINUED
|
DP400S |
Indicator with Strain-Gauge Input 96x48 |
DP400TP |
96x48 Indicator - panel meter |
DP41 |
1/8 DIN Indicateurs numériques 6 digits |
DP600A |
Universal 6/12 Zone � DIN Panel Meter |
DP63000 |
Digital Panel Meters For Temperature, Process, Voltage and Current |
DP63300-TC |
1/8 DIN Digital Panel Thermocouple Meters |
DP63400-T |
1/8 DIN Digital Panel Temperature Meters For Thermocouple and RTD Inputs |
DP63500-T |
1/8 DIN Digital Panel Temperature Meters For Thermocouple and RTD Inputs |
DP63600-DC |
1/8 DIN Digital Panel Meters For DC Voltage and Current Inputs |
DP63700-AC |
1/8 DIN Digital Panel Meters For AC True RMS Voltage and Current |
DP63800-E |
1/8 DIN Digital Panel Meters For Process Inputs |
Série DP7000 |
Indicateur de température avec alarme ou commande marche/arrêt et avertisseur sonore |
DP9601 Series |
High Accuracy Digital RTD Thermometer & Data Logger |
DP9602 Series |
High Accuracy Digital Pt100 & Thermocouple Thermometer / Data Logger |
DPF20 |
Panel Meter for Frequency, Rate, Total or Period Counter, 6-Digit, ⅛ DIN |
DPF75 |
Ratemeters, Totalizers and Batch Controllers for Frequency Inputs |
DPF80 |
Dual Ratemeter/Totalizer
Two Separate Ratemeters, Totalizers With Combination Function |
Gamme DPi-AL |
Indicateur de procédé/température avec sorties d'alarme |
Série DPi |
Indicateurs de température, de procédé et de contrainte |
DPi32 |
i-Series: Indicateurs de procédé et température 1/32 DIN |
DPi8C and DPiS8C |
i-Series 1/8 DIN Ultra Compact Temperature, Process and Strain Meters |
DR130 Series |
10 Color, 20 Input Hybrid Benchtop Recorder, Models DR130-(*) |
Série DRF |
Conditionneurs de signaux configurables à fixation sur rail DIN |
Série DRG-SC |
Conditionneurs de signaux pour montage sur rail DIN |
DRI-LPI_ |
Input Loop Powered DIN Rail Multi-Channel Isolators |
DRSL-DC2 |
Isolated DIN Rail Signal Conditioner |
DRSL-DC3 |
Isolated DIN Rail Signal Conditioner |
DRSL-DC4 |
Bipolar Isolated DIN Rail Signal Conditioner for Process Signals |
DRSL-RTD-LP |
RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner |
DRSL-SP1 |
Isolated DIN Rail Repeater/Splitter for Current Signals |
DRSL-SP2 |
Isolated DIN Rail Signal Conditioner/Splitter for Process Signals |
DRSL-SP3 |
Bipolar Isolated DIN Rail Signal Conditioner/Splitter for Process Signals |
DRSL-TEMP |
Isolated DIN Rail Loop-Powered Temperature Signal Conditioner |
DRSL-U |
Isolated Universal Input DIN Rail Signal Conditioner |
Série DRTB-2 |
Borniers pour thermocouple Fixation sur rail din AVEC FONCTION AUDIT |
DTC-(*) |
4-Prong Dual Circuit Standard Connectors |
Série DTG-RTD100 |
Thermomètre RTD numerique: Boîtier en 316 SS pour applications hygiéniques, de lavage et marines |
EWSA Series |
Air Temperature Sensor for Indoor and Outdoor Use |
EWSE |
Capteur de température mural robuste et étanche avec sonde pt100 4-20ma |
EXGG-G |
G Type Thermocouple Extension Cable |
EXGG-J |
Câble de thermocouple, câble d'extension à double isolation |
EXGG-K |
Câble d'extension thermocouple type K |
EXPP-(*)-TCB |
Thermocouple Extension Wire with Polyvinyl Coated Wire and Tinned Copper Overbraid |
EXTT-(*)-SB |
Thermocouple Extension Wire with PFA-Coated Wire with 304SS Overbraid |
F2020 |
Éléments RTD en platine à couche mince. Pt100 et Pt1000 ohm, 2 x 2 mm |
F1500 |
Éléments RTD à couche mince OMEGA™ DIN classe A |
Fast-MI-TC |
Type K 316SS TJ probe. 0.75mm� x 200mm long. ANSI. Insulated |
FTWF |
Puits thermométriques de construction soudée avec
presse-étoupe |
G Series |
DialTempTM, Bi-Metal Stem Thermometers, 1.73" Head |
G(*)MQSS Series |
Sonde thermocouple à faible bruit avec connecteur miniature |
GL and HL Series |
All Stainless Steel Bi-Metal Stem Thermometers, 1.73" and 2.37" Head |
GST |
Very Popular Low Noise Round Prong, Standard Size Connectors |
GT-30507C |
Certified Liquid-In-Glass Thermometers |
GT-30591 |
General Purpose Liquid-In-Glass Thermometers |
GTA-(*) |
Accessories for Glass Thermometers - Open Face Armor Case |
Appareil portable Product Finder |
Outil de recherche Appareil portable - Température, Humidité, pH, Conductivité, Tension, Courant, Débit, Pression et bien plus! |
HC Series |
Economical, Reversible, Humidity Indicating Cards |
HGMP Series |
High Temperature Low Noise Miniature Connectors |
HGST Series |
Very High Performance, Low Noise, High Temperature Standard Size Connectors |
HH-20A Series |
Thermomètres Numériques de précision exceptionnelle
Modèles à simple et double entrée |
HH-25U |
Single J/K/T Input Thermocouple Thermometer |
HH-DM |
Electronic Distance Measurement Tool |
HH11B, HH12B |
Thermomètre Numérique à une ou deux entrées pour thermocouple
|
Série HH1384 |
Thermomètre et enregistreur de données numérique à 4 entrées avec interface USB |
HH147U |
Thermomètre portable à quatre canaux équipé d'un enregistreur de données à interface USB - Discontinued
|
HH20CAL |
Calibrator Module, J, K, T Thermocouple, plugs into HH20 series indicators |
HH200A |
Handheld Digital Thermocouple Thermometer |
HH306A |
Thermomètre et enregisteur de données OMEGAETTE |
HH308 |
Mini Thermometer — Moderately Priced |
HH309A |
Enregistreur de Température à 4 Canaux avec USB et RS232 {RS232}{USB} |
HH314A |
Thermomètre-hygromètre portable enregistreur avec interface USB et RS232{RS232}{USB}{WINXP} |
HH370 |
PT100 RTD Handheld Thermometer |
Série HH376 |
Thermomètre à RTD de précision, portatif et enregistreur de données |
HH500P |
OMEGAETTE®
Temperature RS-232 Graphic Recorder{RS232} |
HH63 Series |
Stick Type Temperature Transducer and Thermometer |
HH74K |
Handheld Thermometer with Magnet Hanger |
HH802 |
Thermomètre à Thermocouple de Haute Précision, Interface sans fils ou USB {USB}{wireless}{WINXP} |
HH806 |
Thermomètre à Thermocouple, Enregistreur de Précision. Interface USB ou Sans Fil |
HH90 |
Thermomètres numériques économiques
|
HHC200-Series |
Indicateurs portables robustes pour la mesure de température, pression, débit d'air, lumière et RPM sans contact |
HHC260-Series |
Rugged Handheld Environmental Meters Air Flow/Humidity/RPM/Light Measurement |
HHF11A |
Anémomètre/Hygromètre/ Thermomètre avec calcul de Débit d'Air/ Point de Rosée/ Bulbe Humide |
HHF144 Series |
Handheld Rotating Vane Anemometer, Temperature and Humidity Meter{USB} |
HHF92A |
Anémomètre portable à hélice |
HHG-20 |
Gaussmètres portables hautes performances |
HHG1392 |
EMF Tester with Data Logging |
HHG191 |
Magnetic Field Gauss Meter |
HHM29 |
Digital multimeter thermometer |
HHM59 |
DMM/Thermometer With AC Clamp Feature |
HHM60 Series |
Stick Type DMM/Thermometer, Easy to Hold, Lightweight |
HHM8229 |
Multimètre numérique à plage automatique 5 en 1 |
HHM90 Series |
OMEGAETTE® Low Cost High Performance Multimeters |
HHT12 |
Economical Non-Contact Pocket Optical Tachometer |
HHT13 |
Tachymètre Portable laser optique/ à contact |
HHT-1500 |
Handheld Digital Tachometer. Optional RS232 Comms and Software |
HHT41B |
Portable Digital Industrial Stroboscope |
HPC |
Contacts de thermocouple pour connecteurs MTC, gamme économique HPC |
HPS-HT Series |
High Temperature Surface Thermocouple Probe with Handle and Retractable Cable. Model Numbers HPS-HT-(*)-12-SMP-M |
HPS Standard |
Integral Handle Thermocouple Probes: General Purpose Design |
Série HSTH-44000 |
CAPTEURS HYGIÉNIQUES DE TEMPÉRATURE, Capteurs de thermistance flexibles et hermétiques à isolation PFA pour utilisation en environnements humides et corrosifs |
HSTW-(*)-F-FT |
Connecteurs standards à noyau de ferrite pour suppression des interférences IEM/RFI |
HTSM Series |
Very High Temperature Furnace Heater Cable. 700°C |
HTGG-1NI Series |
Glass Insulated High Temperature Heater Hook-up Wire. 250°C |
HTMG Series |
Mica-Glass Insulated Very High Temperature Heater Hook-up Wire. 450°C |
HTRG-1CU Series |
Silicone Rubber Insulated High Temperature Heater Hook-up Wire. 200°C |
HTS-HANI-CLAMP-I |
Capteur de température à collier HANI pour tuyaux métalliques industriels
|
HTS-HANI-CLAMP-S |
Capteur de température à collier HANI pour tuyaux métalliques sanitaires
|
Série HTTG |
Fils de connexion haute température pour éléments chauffants avec isolation en PFA-soie de verre |
Série HW2800 |
FIL DE CONNEXION À CONDUCTEUR SIMPLE, ISOLATION TFE |
Série HW3000 |
FIL CONDUCTEUR À CONNEXION SIMPLE, ISOLATION PVC—UL 1007/1569, CSA TR-64 |
HX200 |
Duct,Wall,Remote Mount Temp,Humidity,& Dewpoint Transmitters
|
HX80 Series |
Temperature, Humidity and Barometric/High Pressure Transmitters with Analogue and RS232 Outputs |
Gamme HX92B |
Transmetteurs d'humidité relative Modèles pour sonde murale, sonde pour conduit et sonde distante |
HX94B |
Relative Humidity/Ambient Temperature Transmitters |
HX98 Series |
Saturated Environment Relative Humidity Transmitter |
HYP |
Sondes hypodermiques et hypodermiques miniatures, éléments thermocouple et RTD |
Série iBTHX |
Transmetteur de pression atmosphérique, de température et d'humidité |
(*)IN and (*)SS |
1.5 to 6mm Diameter MI Construction Thermocouples Terminated With A Standard Size Thermocouple Plug |
ICSS-NHX |
Thermocouples haute température à déconnexion rapide, dimensions impériales |
iDR Series |
iSeries DIN Rail Mount PID Controllers and Signal Conditioners{ethernet}{rs232}{rs485} |
Mesure infrarouge Product Finder |
L'outil de recherche Mesure infrarouge est un outil très éfficace qui vous permet une recherche rapide du produit le plus approprié pour votre application |
IRCO-BW |
Thermocouples soudés bout à bout de petit diamètre, sans isolation |
iSD-TC |
Surveillance de température en ligne |
Série iSD |
Surveillance de température et humidité par internet |
ITHX-D3 |
Temperature and Humidity Ethernet Transmitter. DIN Rail Mount |
iTHX-SD |
Enregistreur à tracé continu virtuel |
iTHX-W3 |
Temperature and Humidity Ethernet Transmitter, Wall Mount |
Séries (*)HIN & (*)HSS |
Sondes thermocouple à isolant minéral, diamètres de 1,5 à 6mm, poignée moulée et câble spiralé |
JP-(*)-F |
Panel Jacks for Standard Size Connectors |
xTSS-HH Series |
General Purpose Miniature Probes with Miniature Connector, JTSS-HH, KTSS-HH, ETSS-HH, TTSS-HH |
KMQXL |
Sondes de thermocouple Super OMEGACLADTM XL |
KQXL and NQXL |
High Stability, SuperOMEGACLAD™XL Thermocouple Probes - Quick Disconnect Probes with Standard Size Plug |
Série LCS |
Film polyester réversible à cristaux liquides/feuille plastique Avec dos adhésif |
LDB-Series |
Large Displays for Temperature, Process, Rate, Total, Time and Serial Data. Panel or Wall Mount. |
LDP1 |
Large Displays 4 or 6 Digit, 57 and 100 mm High |
LDP63100 |
Afficheur led grand format pour entrées de température et signaux de procédé |
Série M12-FM |
Connecteurs thermocouples M12 compensés montés sur site |
Série M12C |
Assemblages de câbles micro-CC pour sondes, capteurs et transmetteurs |
Série M12CM |
Câbles M12 avec connecteurs montables sur site pour thermocouples |
Série M12LCP |
Sondes de thermocouple Avec connecteurs M12 moulés à haute température Tailles standards et métriques |
Série M12M |
Sonde thermocouple avec connecteur M12 surmoulé |
M12TX |
M12 Temperature Transmitter with 100Ω RTD |
M12TXSS |
M12 Stainless Steel RTD Temperature Transmitters |
Série M8/M12 |
Connecteurs M8 et M12 montables sur site. Raccordement aux capteurs et câbles existants |
Série M8M |
Sonde thermocouple avec connecteur M8 surmoulé |
Aimant |
Thermocouple Sur Aimant |
MBS Series |
Bezel Strip Mounting For SMP Connectors |
MD Series |
Non-Reversible OMEGALABEL®Temperature Labels "Micro-Dot" Series, Models MD-(*) |
Appareil Product Finder |
L'outil de recherche Appareil est un outil très éfficace qui vous permet une recherche rapide du produit le plus approprié pour votre application |
Série MFT |
Passages étanches multiconducteur Modèles à compression pour étanchéité à haute température |
MJP |
Panneaux de connecteurs thermocouple. Pour prises miniatures |
ML4C Series |
Non-Reversible OMEGALABEL® Temperature Monitors, Mini Labels, Models ML4C-(*) |
Série MPJ |
Embases pour connecteurs miniatures. Nylon chargé de verre utilisable de -29 à 180 °C |
Série MSS |
Barrettes de connexion clipsables. Pour montage d'embases miniatures de panneau MPJ |
MTC |
Contacts pour thermocouples Pour connecteurs modèles MTC |
Série MTC |
Connecteurs thermocouples multibroches, modèle MTC avec température de service de 200 °C (392 °F) maximum |
MTP |
Connecteurs miniatures à 3 broches Pour thermocouples, capteurs de température à résistance (RTD) et thermistances |
MTR-1 |
Motor Rotation Indicator, Determines Correct Power Connection for clockwise or counterclockwise motor rotation, Model MTR-1 |
MWTC-NEMA Series |
IP65 Enclosure For MWTC Miniature Wireless Thermocouple Connectors |
NB(*) Series |
Thermocouples (à isolation minérale) Industriels avec Tête de Protection & Raccordement Process |
NB-CAXL and NB-NNXL |
High Stability, SuperOMEGACLAD®XL Thermocouple Probes- Industrial Head Probe Assemblies |
NHJP Series |
High Temperature Jack Panels for Standard Size Ceramic Connectors |
NHXH/UHXH |
Connecteurs céramique standards haute température. Céramique d'alumine à haut degré de pureté de -29 à 650 °C |
NI60 |
Fil résistif chauffant en alliage 60% nickel/ 16% chrome |
NOX and UOX Series |
Ultra High Temperature Standard Size Thermocouple Connectors, With and Without Glaze That Can Contaminate High Vacuum |
NXJP Series |
High Temperature Jack Panels for for Standard Size Ceramic Connectors |
OGP-(*) |
Extra Heavy Duty Standard Size Connectors with Solid Pins |
OL-700 Series |
Linear Response Thermistor Probes with 3 metre Cable terminated in 3 stripped leads, Various Applications and Styles |
OL-700-PP Series |
Series 700 Linear Response Laboratory Style Probes with 1/4" Jack Plug Connection. |
OL-710 Series |
Threaded Fitting Immersion Linear Thermistor Sensors |
OM-140-Series |
Portable Temperature/Humidity Data Loggers with USB Interface
- NOT CE Compliant - Not for sale in UK/EU
|
OM-2041 |
Portable Handheld Data Logger with USB or RS232 Interface{USB}{RS232}{WINXP} |
OM-21 |
Single Use Cold Chain PDF Temperature Data Logger |
OM-40 Series |
Centrales de Mesure de Poche, Température, Humidité, Tension CC ou Courant |
OM-70 Series |
Portable Temperature/Humidity Data Loggers with Display |
OM-90_Series |
Enregistreurs de données de température et d'humidité portables
|
OM-CONV-USB |
RS-232 to USB Interface Converter{USB}{RS232}{WINXP}{VISTA} |
OM-CP-LEVEL1000 |
Water Level and Temperature Data Logger with Automatic Atmospheric Pressure Compensation |
OM-CP-QUADRTD |
Enregistreur de température à 4 voies, Pt100 {USB}{RS232}{WINXP}{VISTA} |
OM-CP-QUADTEMP-A |
- Discontinued centrale d acquisition de données de température 4 voies, membre de la famille NOMAD® |
OM-CP-RFOT |
Splash Proof Wireless Temperature Data Logger for the Food Processing Industry |
OM-CP-RHTEMP101A |
Humidity and Temperature Data Logger, Part of the NOMAD® Family |
OM-CP-TC101A |
Enregistreur de données de température ambiante et thermocouple |
OM-CP-TEMP1000 |
Submersible Temperature Datalogger Part of the NOMAD®Family |
OM-CP-TEMP1000P |
Temperature Datalogger with Integral Probe Part of the NOMAD®Family |
OM-CP-ULTRASHOCK101 |
Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger Part of the NOMAD® Family |
OM-DAQXL |
Enregistreur de données à écran tactile et à entrée universelle à 8 ou 16 canaux - Discontinued |
OM-EL-GFX |
Enregistreurs de température/humidité portables avec affichage graphique |
OM-EL-USB-1-LCD |
Enregistreur de données de température USB avec afficheur LCD |
OM-EL-USB-2-LCD |
enregistreur de température usb, humidité et de point de rosée avec écran LCD |
OM-EL-USB-CO |
Carbon Monoxide Data Loggers with USB Interface |
OM-EL-USB-TC |
Enregistreur de données de thermocouple avec interface USB |
OM-EL-USB-TC-LCD |
Enregistreur de données de thermocouple avec afficheur LCD et interface USB |
OM-EL-WIFI-ALERT |
Audible and Visual Alarm for OM-EL-WIFI Series Temperature and Humidity Data Loggers |
OM-HL-EH-TC |
8 Channel Handheld Thermocouple Data Logger |
OM-HL-SH |
Single Channel Temperature and Humidity Data Logger, Handheld |
OM-HL-SP |
Temperature only, or Temperature and Humidity USB Data Loggers |
OM-NOMAD Series |
Miniature, Low Cost Data Loggers for Temperature and Temperature Humidity Measurement |
OM-NOMAD-340-KIT |
Portable Temperature Datalogger with Backlit LCD Display Part of the NOMAD Family |
OM-PL Series |
Portable Low Cost Data loggers, Part of the Nomad® Family |
OM-SC |
Portable Low Cost DataloggerPart of the NOMAD®Family |
OM-THA2 |
Temperature-Humidity Logger |
OM-TT01 |
Portable Temperature Datalogger Part of the NOMAD® Family |
OM5 |
Compact, Low Cost, Modular Signal Conditioners |
Temperature Datalogger |
Moderately Priced Instruments. Ideal for Education, Training and Demonstration Programs. |
OMB-DAQ-TC-RACK |
32-Channel USB/Ethernet Based Thermocouple Input Data Acquisition System |
OMP-MODL |
Modular Portable Data Logging and Alarming System |
ON-400 Series |
Popular Precision Thermistor Probes for Laboratory Applications Models ON-40(*)-P |
ON-900 Series |
Precision Interchangeable Thermistors and Thermistor Probes Assemblies, Models ON-9(*)-4400(*) |
OS-88000-K-1200 |
Low Cost Infrared Thermocouple Plugs Into K type Thermometers |
OS-FS |
OMEGAETTE® Very Low-Cost Digital Infrared Thermometer |
OS-PC |
Infrared Temperature Sensor With High Speed Sensor, Small Measured Spot and Continuous LED Sighting |
OS-VIR50 |
Thermomètre vidéo numérique à infrarouge |
Série OS136 |
Pyromètre infrarouge miniature économique Capteur/Transmetteur |
OS136A |
Miniature Low-Cost Non-Contact Infrared Temperature Sensor/Transmitter |
OS200 |
Extech (FLIR) Non-Contact Body IR Thermometer with Adjustable Alarm Limits |
OS210-C4 Series |
Non-Contact Infrared Temperature Sensor With RS485 MODBUS® RTU Interface |
OS212 Series |
Compact Non-Contact Temperature Sensor (Display module sold separately) |
OS303 |
thermomètre infrarouge alimentaire avec sonde de pénétration |
OS36 |
Thermocouple infrarouge |
Série OS36-01 |
Thermocouple à infrarouge économique avec boîtier en plastique ABS |
OS36-3 Series |
Rugged Infrared Thermocouple 17° (3:1) Field of View Integral Air Cool/Purge Head |
OS36-5 Series |
Compact Infrared Sensor with Integral Air Cool and Purge Head |
OS36-APC |
Cooling Jacket Kit for OS36 and OS36-2 Infrared Thermocouples |
OS36-GMK |
Gooseneck Mounting Kit for OS36 Series Infrared Thermocouples |
OS36SM Série |
Thermocouples à infrarouge miniature. Haute performance et économique |
OS423-LS |
Pyromètre Infrarouge Professionnel avec Emissivité Réglable, Visée Laser en Point/Cercle, Champ de Vision 30:1, Plage de Mesure -60 to 800ºC |
OS425-LS |
Pyromètre professionnel.
Pyromètre infrarouge professionnel avec champ de vision 50:1 et fixation magnétique |
Séries OS530 E |
Thermomètre à infrarouge portatif OMEGASCOPE™ - Discontinued
|
OS542 |
Low Cost Infrared Thermometer |
Série OS550A |
thermomètre infrarouge industriel avec affichage local et sortie analogique |
Série OS555A |
Thermomètre/transmetteur de température infrarouge, pour de très hautes températures |
OS561 |
Low Cost Infrared Thermometer |
OS643 |
Stick Type Infrared Pyrometers |
OS65 Series |
Fixed Mount Industrial Infrared Sensors. OEM Style and NEMA Systems. Voltage, Current and Thermocouple Outputs |
OS685 |
Pocket Infrared Thermometer {usb} |
OS93 |
IR Electrical Scanner with Autozero Function. Models:OS93, OS93-P |
OSAT |
Capteur de température infrarouge à sécurité intrinsèque
|
Série OSTW-CC |
Connecteurs standard pour thermocouple, avec broches rondes et serre-câble |
OSTW-SC, OSTW-CC, GST-SC, DX, XBRLK, SSRT, PCLM,SFCL, RSACL, SACL, SRB, SRBS |
Accessoires pour connecteurs de taille standard |
Série OSW |
Sélecteurs rotatifs pour circuits à thermocouples, RTD et thermistances |
OTP Series |
3-Prong Standard Size round pin Connector for Thermocouple, RTD and 3-Wire Thermistor |
PCC-SMP, PCC-OST |
Connecteurs de thermocouples pour circuit imprimé, tailles standard et miniature ; type PCC
Nylon chargé de verre 220°C |
PCC-SMD |
Connecteurs miniatures de circuits imprimés pour thermocouples et RTD |
PFTFS |
Vacuum/Pressure Feedthroughs, Hermetic Face Seal |
PHSEQ |
OMEGALUX® Phase Sequence Indicator, PHSEQ |
PR-10 |
Sondes RTD universelles sans jonction de transition entre le câble et le chemisage |
PR-11 |
Sondes RTD à jonction de transition |
PR-12A |
Sondes Pt100 industrielles avec tête de raccordement en fonte |
PR-12-RP Series |
Replacement Pt100 RTD Probes for Connection Head Assemblies |
PR-16 |
Sonde PT100 à poignée |
Série PR-22 |
Sonde RTD PT100, avec connecteur M12 surmoulé |
Série PR-24 |
Capteurs de température RTD avec connecteurs Micro DIN |
Série PR-25AP |
Sonde RTD pour température de l'air avec connecteurs M12 |
|
Capteur RTD à embout en cuivre à réponse rapide |
Série PR-26 |
Capteur RTD avec connecteur M12 pour le contrôle de procédés et les applications de test et de mesure |
Série PR-26 |
Capteur RTD avec connecteur M12 pour le contrôle de procédés et des applications de test et de mesure |
Série PR-31 |
Sondes RDT avec connecteurs M12 moulés à haute température |
PR-SL Series |
Spring Loaded Platinum RTD Probes With Connection Heads for Use in Thermowells |
PRCTL Series |
Cut To Length RTD Sensor Probe For Field Adaptable Applications |
PRCU Series |
Fast Response Copper Tip RTD Sensors 100 Ohm Class A DIN Platinum Element |
Probe Configurator |
New Probe Configurator - It's the easiest way to sort through our selection of probes to find the right product for your application |
PRS-3-100 |
Sonde Pt100 avec raccordement hygiénique et couvercle de protection |
PST Series |
Thermocouple Wire Stripper for OMEGACLAD® Wire |
PTC-12 |
Programmable Timer 1/16 DIN |
PTC-13 |
Panel Mount Programmable Timer 1/16 DIN IP65 |
PTC-15 |
Programmable Digital Timer with 5 Independent Relays |
PTC-1A |
1/16 DIN LCD Industrial Timer with 6 Programmable Time Ranges |
PTRS |
OMEGATITE 650® Protection Tubes |
TX4 |
Fils et câbles pour capteurs et sondes |
QD & HPS Series |
Special Tip Thermocouple Probes with Quick Disconnect or Integral Handles, ProbeTips for Penetration |
RAT, SAT, and BAT Series |
High Temperature Thermocouple Assemblies Platinum Thermocouples and Ceramic Protection Tubes Model Numbers RAT-(*)-12, SAT-(*)-12, BAT-(*)-12 |
RD3020 Series |
High Performance X-Y Recorders, One and Two Pen, Fast Response, High Slewing Speed & Acceleration, Models RD3023-(*), RD3024-(*), RD3025-(*) |
RD3057 |
Compact/Portable Single or Dual Channel Recorder, External or Battery Powered |
RD3720 Series |
1-4 Channel Flatbed Recorders, Accepts dc Voltage, Thermocouple, and RTD Inputs |
RD45A & RD46A |
200mm (8") Single and Dual Channel Flatbed Recorders, 14 Input Ranges from 1mV to 20Vdc |
Série RD8800 |
Système d'acquisition de données/Enregistreur sans papier |
RDXL-SD Series |
Enregistreurs de données/thermomètres portables à 4 et 12 canaux avec carte SD |
RDXL6SD |
Six Channel Handheld Temperature Data Logger |
RDXL8 |
Thermomètre/enregistreur de données portable à 8 canaux avec carte SD |
Enregistreur Product Finder |
L'outil de recherche Enregistreur est un outil très éfficace qui vous permet une recherche rapide du produit le plus approprié pour votre application |
REX011 |
Explosion-Proof Thermostat |
RH-202 |
Handheld Relative Humidity Meter |
RH32 |
Discontinued -
Mini-Enregistreur d'Humidité Relative et de Température |
RH520A Series |
Temperature and Humidity Datalogger with Graphical Display |
RH62 Series |
Stick Type Rugged Thermohygrometer & Transducer |
Série RH820 |
Indicateurs portables de température et humidité. Port USB et logiciel Windows en option{USB}{WINXP}{VISTA} |
RHCL-2 |
Calibrateur de température/humidité relative portable haute précision |
RLC-50 |
Étiquettes de température réversibles (à cristaux liquides multitempératures) |
RLC-70 Series |
Reversible Temperature Labels, Multi Temp Liquid Crystal Strips |
RTD-(*)-F3102 |
4 x 2 mm Pt100 Elements with 1 m Long 2, 3 or 4 Wire Cable |
RTD-2-F3105 |
Capteurs RTD— réponse rapide, élément RTD exposé avec câble isolé en fibre de verre |
RTD-800 Series |
Precision RTD Probes for Laboratory & Industrial Applications |
RTD-810 |
RTD Sensors Fluid Immersion High-Accuracy |
RTD-850 |
Capteur RTD avec boîtier miniature pour une utilisation dans des espaces restreints |
RTD-860 |
Precision RTD Probes for Lab Applications |
RTD-HVAC-PROBE |
RTD Immersion Probe Ideal for HVAC and Building Management |
RTD-NPT |
RTD Pipe Plug Probe with NPT Fitting |
Série SA1-RTD |
Elément Pt100 à montage sur surface, autoadhésif ou avec ciment- pt100 4 fils en option |
Série SA1XL |
Thermocouple de surface Autocollant ou adhésivité du ciment, réponse très rapide Vendu en paquets de cinq |
SERIES 260H |
Heavy Duty Threaded Thermowell for 1/4 Inch Diameter Elements |
SERIES 260HL |
Heavy Duty Threaded Thermowell for 1/4 Inch Diameter Elements |
SERIES 260L |
Standard Threaded Thermowell for 1/4 Inch Diameter Elements |
SERIES 260S |
Standard Threaded Thermowell for 1/4 Inch Diameter Elements |
SERIES 260W |
Socket-Weld Design Thermowell for 1/4 Inch Diameter Elements |
SERIES 385H |
Heavy Duty Threaded Thermowell for 3/8 Inch Diameter Elements |
SERIES 385HL |
Heavy Duty Threaded Thermowell for 3/8 Inch Diameter Elements |
SERIES 385L |
Standard Threaded Thermowell for 3/8 Inch Diameter Elements |
SERIES 385S |
Standard Threaded Thermowell for 3/8 Inch Diameter Elements |
SERIES 385W |
Socket-Weld Design Thermowell for 3/8 Inch Diameter Elements |
SH_DH_FS_OV |
Isolateurs, perles de céramique, PFA, et gaine en fibre de verre |
Connecteur mâle de base série SHX |
Connecteurs céramique miniatures ultra haute température L'exclusivité d'Omega, corps de type SHX et USHX en alumine de haute pureté, utilisables - 29 à 650 °C |
SHXJP Series |
High Temperature Jack Panels for SHX Miniature Ceramic Connectors |
SICSS-SHX |
Thermocouples haute température à déconnexion rapide |
Série SJP |
Panneaux de connecteurs avec embases universelles à codage couleur |
SMP-SC, SMPW-CC, SWCL, MSRT, PCLM, SMACL, RMACL, MACL, RB-SMP, MRB,MRBS & BB-SMP |
Accessoires pour connecteurs miniatures |
SMPW-CC Series |
connecteur thermocouple miniatures, avec 2 broches plates et serre-câble |
SP Series |
Heavy Duty Surface, Roller, General Purpose, Beaded Wire, Needle, and Surface Right Angle Styles. Model Numbers SP-RL, SP-GP, SP-BW, SP-EH, SP-RA, SP-SP |
SPC4, SPC316, SPC14, SPC18 |
Accessoires pour indicateurs Pour les séries DP41, DP24, DP25, DP26, DPF50, DPF400, DPF701, DPF5100, PTC41, DP116, DP119 et iSeries |
SPHT |
Surface Temperature Thermocouple Probe, Economical High-Temperature |
SPJ-(*)-F |
Snap-In Panel Jacks for Standard Size Connectors |
Série SPRTX-SS |
Transmetteurs de température miniatures pour les sondes et capteurs sanitaires à RTD |
SSR3PH Series |
THREE-PHASE SSR Vac Input / Vac Output. DIN Rail or Panel Mount |
Série SSRDIN |
Relais à semi-conducteur mono/triphasés sur rail DIN |
SSRINT660 Series |
INTELLIGENT SSR Vac Input / Vac Output. DIN Rail or Panel Mount |
Série SSRL |
Relais à semi-conducteur, fiabilité élevée, entrée Vcc/sortie Vca, entrée Vca/sortie Vca |
STS-2X |
Solder Iron Measuring Module with Sensor Head Element |
XL-K, XL-N |
Câble chemisé à isolant minéral Super OMEGACLAD® XL, faible dérive. Pour une utilisation jusqu'à 1 150 °C (2 102 °F) |
Séries P, J, K, T, N |
Sondes thermocouples & Pt100 pour les applications de laboratoire et industrielles |
|
Industrial Thermistor Temperature Sensors |
T3R, T5R |
Thermocouples en tungstène-rhénium à fils perlés et torsadés |
TA3 and TA4 |
Miniature Connectors for Pt100 and Thermistor RTD Probes, Series "T" |
TAC-386 Series |
Thermocouple to Analog Converter, Battery Powered, Models TAC-386-J(*), TAC386-K(*), TAC386-T(*) |
Fileté |
Sonde thermocouple résistante à bouchon fileté |
TEX Series |
TEX Thermocouple Probes with Hastelloy Tips for PFA Extruders |
TFD |
Thin Film Detector - Flat Pt100 Elements and Surface Probes |
TFE(*) |
TFE Insulated with Fused TapeThermocouple Wire |
Série TH-22 |
Sondes de thermistance avec connecteurs M12 |
Thermocouples Product Finder |
L'outil de recherche Thermocouple est un outil très éfficace qui vous permet une recherche rapide du produit le plus approprié pour votre application |
THX-700 Series |
Series 700 Thermistor Probes for Use with Heavy Duty Handle |
TJ36 ACL Series |
Autoclave Probe with Stainless Steel Transition Model Numbers TJ36-(*)-116G-(*)-ACL |
Série TJ |
Thermocouples à isolation minérale, diamètres de 1,5mm à 6mm avec jonction de transition et câble isolé PFA. |
TJ36 Series |
Rugged Transition Joint Probe PFA Lead Wire |
TJFT72 |
Fine Tip Transition Joint Probe with Overbraided Cable |
TJP |
Jack Panels with Color Coded 3 Prong Connectors |
TK-1 and TK-2 Kit |
Probe and Sensor Kit with Heavy Duty Thermocouples and Miniature Connectors Models TK-1-(*) and TK-2-(*) |
TL-3 |
Non-Reversible OMEGALABEL® Temperature Labels TL-3 Range Series |
TL-4 |
Etiquettes thermosensibles
Série TL-4 |
TL-5 |
Non-Reversible OMEGALABEL® Temperature Labels
TL-5 Range Series |
TL-5-DOT |
Étiquettes de température non réversibles, 5 points de température |
TL-8 |
Non-Reversible OMEGALABEL® Temperature Labels
TL-8 Series |
TL-8-Dot |
Étiquettes de température non réversibles, 8 points de température |
TL-C Series |
Non-Reversible Labels, Four Dot, Models TL-C-(*) |
TL-C5 Series |
Étiquettes de température non réversibles, cinq points
|
TL-DWS-150-50 |
Dishwasher Safe Non-Reversible 3 Temperature Point Label |
TL-E Series |
Non-Reversible Temperature Labels, Eight Dot |
TL-F Series |
Non-Reversible Labels, Five Dot, Models TL-F-(*) |
TL-S |
Étiquettes irréversibles |
TL-T Series |
Non-Reversible Labels, Three Dot, Models TL-T-(*) |
BSJ, SL and TL Series |
Blocs de jonction pour thermocouples, barrettes de connexion, cosses à fourche et cosses plates pour thermocouples |
T5R, T3R - BW |
Thermocouples fins nus tungstène-rhénium soudés bout à bout |
TPJ-(*)-F |
Panel-Mount Sockets, 3-Pin, Standard Size, for Thermocouples and RTDs |
TRP Probes |
TRP Temperature Reference Probes for Thermocouple Calibration |
TSW-HT |
Snap-Action Temperature Switches |
TSW-TD |
Snap-Action Temperature Switches |
TSW-TM |
Snap-Action Temperature Switches |
TSW-TT |
Bi-Metal Immersion Temperature Switches |
TX12 |
Transmetteur RTD Pt100 monté en tête
|
TX13 |
Emetteurs thermocouple en-tête |
TX206TH |
Thermistor temperature Transmitter |
TXDIN1600-S |
Jauge de contrainte / transmetteur de cellule de charge |
TXDIN1600T |
Conditionneur de signal de montage sur rail DIN. RTD, Thermocouple, Résistance, mV, Capteur silicone & Entrées de câble
|
TXDIN1700 |
Conditionneur de signal pour RTD, Thermocouples, Résistance, Tension et courant
|
TXDIN70 |
Transmetteur de température 2 voies montage sur rail DIN |
UJP |
Thermocouple Connector Panels with Universal Sockets |
UPJ |
Embases universelles encliquetables |
UTC-USB |
Connecteur universel pour thermocouple, connexion directe USB vers ordinateur |
UWRTD |
Emetteur de transmission Pt100 sans fil (RTD) {USB}{winxp}{vista} |
Série UWTC |
Emetteur-récepteur Thermocouple sans fil |
VA, GA |
Thermomètres à cadran, pour la mesure de gaz et de vapeur |
VIP Series |
Veterinary Implantation Probes for Thermocouples, RTDs, and Thermistors |
WMS-16 |
Modular Weather Station |
SERIE WT |
Thermocouple à rondelle boulonné |
Série WT |
Thermocouple à visser robuste, à câble blindé |
W5W26, W3W25 |
Fil de thermocouple de diamètre fin en tungstène-rhénium, applications à température élevée |
X, XR, V, and VR Series |
DialTempTM, Bi-Metal Stem Thermometers Models X-(*), XR-(*), V-(*), and VR-(*) , 3" and 5" Heads |
Série XC |
Éléments de thermocouple flexibles recouverts de Nextel®, haute température |
Série XCIB |
Thermocouples isolés en fibres de silice tressées en Inconel® haute température |
|
|